Press Suppliers
Press Suppliers

Speed Controllers Series SC 1801 P

2-Quadrant PWM configurable via PC

Key Features
Supply voltage:
4 ... 18 V DC
Max. continuous output current:
1 A
Max. peak output current:
2 A
Advantages
Compact design
Flexible reconfiguration capacity
Minimal wiring requirements
Parameter setting using FAULHABER Motion Manager software and USB interface adapter
Wide range of accessories
Variants:
Series SC 1801 P
UP : Supply voltage : 4 ... 18 V DC |Icont : Max. continuous output current : 1 A |Imax : Max. peak output current : 2 A

Values at 22° and nominal voltageValue
Power supply electronicUP 4 ... 18 V DC
Power supply motorUmot 1.8 ... 18 V DC
PWM switching frequencyfPWM 96 kHz
Efficiency electronicη 95 %
Max. continuous output currentIcont 1 A
Max. peak output currentImax 2 A
Standby current for electroniclel 0.018 A
Operating temperature range -25 ... 60 °C
Mass 4 g
DC-Motors
FAULHABER S/G
0615 ... S Series  by FAULHABER
Series 0615 ... S
Precious Metal Commutation
1219 ... G Series  by FAULHABER
Series 1219 ... G
Precious Metal Commutation
1516 ... S Series  by FAULHABER
Series 1516 ... S
Precious Metal Commutation
1624 ... S Series  by FAULHABER
Series 1624 ... S
Precious Metal Commutation
2230 ... S Series  by FAULHABER
Series 2230 ... S
Precious Metal Commutation
2233 ... S Series  by FAULHABER
Series 2233 ... S
Precious Metal Commutation
FAULHABER SR
0816 ... SR Series  by FAULHABER
Series 0816 ... SR
Precious Metal Commutation
1016 ... SR Series  by FAULHABER
Series 1016 ... SR
Precious Metal Commutation
1024 ... SR Series  by FAULHABER
Series 1024 ... SR
Precious Metal Commutation
1224 ... SR Series  by FAULHABER
Series 1224 ... SR
Precious Metal Commutation
1319 ... SR Series  by FAULHABER
Series 1319 ... SR
Precious Metal Commutation
1331 ... SR Series  by FAULHABER
Series 1331 ... SR
Precious Metal Commutation
1516 ... SR Series  by FAULHABER
Series 1516 ... SR
Precious Metal Commutation
1524 ... SR Series  by FAULHABER
Series 1524 ... SR
Precious Metal Commutation
1717 ... SR Series  by FAULHABER
Series 1717 ... SR
Precious Metal Commutation
1724 ... SR Series  by FAULHABER
Series 1724 ... SR
Precious Metal Commutation
2224 ... SR Series  by FAULHABER
Series 2224 ... SR
Precious Metal Commutation
2232 ... SR Series  by FAULHABER
Series 2232 ... SR
Precious Metal Commutation
FAULHABER CXR
1336 ... CXR Series  by FAULHABER
Series 1336 ... CXR
Graphite Commutation
1727 ... CXR Series  by FAULHABER
Series 1727 ... CXR
Graphite Commutation
1741 ... CXR Series  by FAULHABER
Series 1741 ... CXR
Graphite Commutation
2237 ... CXR Series  by FAULHABER
Series 2237 ... CXR
Graphite Commutation
FAULHABER SR-Flat
1506 ... SR Series  by FAULHABER
Series 1506 ... SR
Precious Metal Commutation
1512 ... SR Series  by FAULHABER
Series 1512 ... SR
Precious Metal Commutation
2607 ... SR Series  by FAULHABER
Series 2607 ... SR
Precious Metal Commutation
2619 ... SR Series  by FAULHABER
Series 2619 ... SR
Precious Metal Commutation
Brushless DC-Motors
FAULHABER B
0824 ... B Series  by FAULHABER
Series 0824 ... B
2 Pole Technology
1028 ... B Series  by FAULHABER
Series 1028 ... B
2 Pole Technology
1218 ... B Series  by FAULHABER
Series 1218 ... B
2 Pole Technology
1226 ... B Series  by FAULHABER
Series 1226 ... B
2 Pole Technology
1628 ... B Series  by FAULHABER
Series 1628 ... B
2 Pole Technology
2036 ... B Series  by FAULHABER
Series 2036 ... B
2 Pole Technology
FAULHABER B-Flat
1509 ... B Series  by FAULHABER
Series 1509 ... B
4 Pole Technology
1515 ... B Series  by FAULHABER
Series 1515 ... B
4 Pole Technology
2610 ... B Series  by FAULHABER
Series 2610 ... B
4 Pole Technology
2622 ... B Series  by FAULHABER
Series 2622 ... B
4 Pole Technology
FAULHABER BXT
2214 ... BXT H Series  by FAULHABER
Series 2214 ... BXT H
External rotor technology, with housing
2214 ... BXT R Series  by FAULHABER
Series 2214 ... BXT R
External rotor technology, without housing
FAULHABER BX4
2232 ... BX4 Series  by FAULHABER
Series 2232 ... BX4
4 Pole Technology
Accessories
Adapter and cables
6501.00084 Series  by FAULHABER
Series 6501.00084
Encoder Adapter MC V2.5, SC » IE2, IEH2
6501.00088 Series  by FAULHABER
Series 6501.00088
Programming Board
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination
pdf
Technical Manual
zip
3D-CAD Files

Software

Application note

pdf
AN 132 - Speed Controller für Motoren mit analogen Hallsensoren
pdf
AN 177 - Datasheet operating points of Speed Controller Systems
pdf
AN 178 - Reduction of PWM motor power losses using additional inductances
pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC

Declarations of Conformity

pdf
EG-00036-001 - SC1801F, SC1801P, SC1801S

Declarations of Incorporation

pdf
EG-00037-001 - SC1801F, SC1801P, SC1801S
Your Choice
Selected Variant
Series SC 1801 P
2-Quadrant PWM configurable via PC
Key Features
Supply voltage: 4 ... 18 V DC
Max. continuous output current: 1 A
Max. peak output current: 2 A

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.