Press Suppliers
Press Suppliers

DC-Micromotors Series 0816 ... SR

Precious Metal Commutation

Key Features
Nominal voltage:
3 ... 12 V
Rated torque up to:
0.7 mNm
No-load speed up to:
13500 min⁻¹
Stall torque up to:
1.15 mNm
Diameter:
8 mm
Length:
15.9 mm
Advantages
Powerful rare-earth magnet
Wide operating temperature range: -30 °C to +85 °C (optional to +125 °C)
All-steel housing with corrosion-resistant coating
No cogging torque, highly dynamic performance, precise speed control
Low current and starting voltage
Extremely compact and lightweight design with integrated encoder
Variants:
Series 0816K003SR
UN : Nominal voltage : 3 V |MN : Rated torque up to : 0.7 mNm |n0 : No-load speed up to : 13250 min⁻¹ |MH : Stall torque up to : 1.15 mNm |Ø : Diameter : 8 mm |L : Length : 15.9 mm
Series 0816K006SR
UN : Nominal voltage : 6 V |MN : Rated torque up to : 0.69 mNm |n0 : No-load speed up to : 13500 min⁻¹ |MH : Stall torque up to : 1.13 mNm |Ø : Diameter : 8 mm |L : Length : 15.9 mm
Series 0816K009SR
UN : Nominal voltage : 9 V |MN : Rated torque up to : 0.69 mNm |n0 : No-load speed up to : 13500 min⁻¹ |MH : Stall torque up to : 1.15 mNm |Ø : Diameter : 8 mm |L : Length : 15.9 mm
Series 0816K012SR
UN : Nominal voltage : 12 V |MN : Rated torque up to : 0.61 mNm |n0 : No-load speed up to : 12600 min⁻¹ |MH : Stall torque up to : 1 mNm |Ø : Diameter : 8 mm |L : Length : 15.9 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 3 V
Terminal resistanceR 5.4 Ω
Efficiency, max.ηmax. 69 %
No-load speedn0 13250 min⁻¹
No-load currentI0 0.016 A
Stall torqueMH 1.15 mNm
Friction torqueMR 0.034 mNm
Speed constantkn 4526 min⁻¹/V
Back-EMF constantkE 0.221 mV/min⁻¹
Torque constantkM 2.11 mNm/A
Current constantkI 0.474 A/mNm
Slope of n-M curveΔn/ΔM 11475 min⁻¹/mNm
Rotor inductanceL 53 µH
Mechanical time constantτm 6.1 ms
Rotor inertiaJ 0.051 gcm²
Angular accelerationαmax. 229 ·10³rad/s²
Thermal resistanceRth1/Rth2 20 / 48 K/W
Thermal time constantτw1/τw2 4.2 / 242 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 4.5 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 3 V
Terminal resistanceR 5.4 Ω
Efficiency, max.ηmax. 69 %
No-load speedn0 13250 min⁻¹
No-load currentI0 0.016 A
Stall torqueMH 1.15 mNm
Friction torqueMR 0.034 mNm
Speed constantkn 4526 min⁻¹/V
Back-EMF constantkE 0.221 mV/min⁻¹
Torque constantkM 2.11 mNm/A
Current constantkI 0.474 A/mNm
Slope of n-M curveΔn/ΔM 11475 min⁻¹/mNm
Rotor inductanceL 53 µH
Mechanical time constantτm 6.1 ms
Rotor inertiaJ 0.051 gcm²
Angular accelerationαmax. 229 ·10³rad/s²
Thermal resistanceRth1/Rth2 20 / 48 K/W
Thermal time constantτw1/τw2 4.2 / 242 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 4.5 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 3 V
Terminal resistanceR 5.4 Ω
Efficiency, max.ηmax. 69 %
No-load speedn0 13250 min⁻¹
No-load currentI0 0.016 A
Stall torqueMH 1.15 mNm
Friction torqueMR 0.034 mNm
Speed constantkn 4526 min⁻¹/V
Back-EMF constantkE 0.221 mV/min⁻¹
Torque constantkM 2.11 mNm/A
Current constantkI 0.474 A/mNm
Slope of n-M curveΔn/ΔM 11475 min⁻¹/mNm
Rotor inductanceL 53 µH
Mechanical time constantτm 6.1 ms
Rotor inertiaJ 0.051 gcm²
Angular accelerationαmax. 229 ·10³rad/s²
Thermal resistanceRth1/Rth2 20 / 48 K/W
Thermal time constantτw1/τw2 4.2 / 242 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 4.5 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 3 V
Terminal resistanceR 5.4 Ω
Efficiency, max.ηmax. 69 %
No-load speedn0 13250 min⁻¹
No-load currentI0 0.016 A
Stall torqueMH 1.15 mNm
Friction torqueMR 0.034 mNm
Speed constantkn 4526 min⁻¹/V
Back-EMF constantkE 0.221 mV/min⁻¹
Torque constantkM 2.11 mNm/A
Current constantkI 0.474 A/mNm
Slope of n-M curveΔn/ΔM 11475 min⁻¹/mNm
Rotor inductanceL 53 µH
Mechanical time constantτm 6.1 ms
Rotor inertiaJ 0.051 gcm²
Angular accelerationαmax. 229 ·10³rad/s²
Thermal resistanceRth1/Rth2 20 / 48 K/W
Thermal time constantτw1/τw2 4.2 / 242 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 4.5 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 21.2 Ω
Efficiency, max.ηmax. 69 %
No-load speedn0 13500 min⁻¹
No-load currentI0 0.0083 A
Stall torqueMH 1.13 mNm
Friction torqueMR 0.034 mNm
Speed constantkn 2318 min⁻¹/V
Back-EMF constantkE 0.431 mV/min⁻¹
Torque constantkM 4.12 mNm/A
Current constantkI 0.243 A/mNm
Slope of n-M curveΔn/ΔM 11904 min⁻¹/mNm
Rotor inductanceL 217 µH
Mechanical time constantτm 6.5 ms
Rotor inertiaJ 0.052 gcm²
Angular accelerationαmax. 219 ·10³rad/s²
Thermal resistanceRth1/Rth2 20 / 48 K/W
Thermal time constantτw1/τw2 4.2 / 242 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 4.5 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 21.2 Ω
Efficiency, max.ηmax. 69 %
No-load speedn0 13500 min⁻¹
No-load currentI0 0.0083 A
Stall torqueMH 1.13 mNm
Friction torqueMR 0.034 mNm
Speed constantkn 2318 min⁻¹/V
Back-EMF constantkE 0.431 mV/min⁻¹
Torque constantkM 4.12 mNm/A
Current constantkI 0.243 A/mNm
Slope of n-M curveΔn/ΔM 11904 min⁻¹/mNm
Rotor inductanceL 217 µH
Mechanical time constantτm 6.5 ms
Rotor inertiaJ 0.052 gcm²
Angular accelerationαmax. 219 ·10³rad/s²
Thermal resistanceRth1/Rth2 20 / 48 K/W
Thermal time constantτw1/τw2 4.2 / 242 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 4.5 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 21.2 Ω
Efficiency, max.ηmax. 69 %
No-load speedn0 13500 min⁻¹
No-load currentI0 0.0083 A
Stall torqueMH 1.13 mNm
Friction torqueMR 0.034 mNm
Speed constantkn 2318 min⁻¹/V
Back-EMF constantkE 0.431 mV/min⁻¹
Torque constantkM 4.12 mNm/A
Current constantkI 0.243 A/mNm
Slope of n-M curveΔn/ΔM 11904 min⁻¹/mNm
Rotor inductanceL 217 µH
Mechanical time constantτm 6.5 ms
Rotor inertiaJ 0.052 gcm²
Angular accelerationαmax. 219 ·10³rad/s²
Thermal resistanceRth1/Rth2 20 / 48 K/W
Thermal time constantτw1/τw2 4.2 / 242 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 4.5 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 21.2 Ω
Efficiency, max.ηmax. 69 %
No-load speedn0 13500 min⁻¹
No-load currentI0 0.0083 A
Stall torqueMH 1.13 mNm
Friction torqueMR 0.034 mNm
Speed constantkn 2318 min⁻¹/V
Back-EMF constantkE 0.431 mV/min⁻¹
Torque constantkM 4.12 mNm/A
Current constantkI 0.243 A/mNm
Slope of n-M curveΔn/ΔM 11904 min⁻¹/mNm
Rotor inductanceL 217 µH
Mechanical time constantτm 6.5 ms
Rotor inertiaJ 0.052 gcm²
Angular accelerationαmax. 219 ·10³rad/s²
Thermal resistanceRth1/Rth2 20 / 48 K/W
Thermal time constantτw1/τw2 4.2 / 242 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 4.5 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 9 V
Terminal resistanceR 47 Ω
Efficiency, max.ηmax. 69 %
No-load speedn0 13500 min⁻¹
No-load currentI0 0.0057 A
Stall torqueMH 1.15 mNm
Friction torqueMR 0.035 mNm
Speed constantkn 1543 min⁻¹/V
Back-EMF constantkE 0.648 mV/min⁻¹
Torque constantkM 6.19 mNm/A
Current constantkI 0.162 A/mNm
Slope of n-M curveΔn/ΔM 11714 min⁻¹/mNm
Rotor inductanceL 507 µH
Mechanical time constantτm 6.2 ms
Rotor inertiaJ 0.051 gcm²
Angular accelerationαmax. 227 ·10³rad/s²
Thermal resistanceRth1/Rth2 20 / 48 K/W
Thermal time constantτw1/τw2 4.2 / 242 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 4.5 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 9 V
Terminal resistanceR 47 Ω
Efficiency, max.ηmax. 69 %
No-load speedn0 13500 min⁻¹
No-load currentI0 0.0057 A
Stall torqueMH 1.15 mNm
Friction torqueMR 0.035 mNm
Speed constantkn 1543 min⁻¹/V
Back-EMF constantkE 0.648 mV/min⁻¹
Torque constantkM 6.19 mNm/A
Current constantkI 0.162 A/mNm
Slope of n-M curveΔn/ΔM 11714 min⁻¹/mNm
Rotor inductanceL 507 µH
Mechanical time constantτm 6.2 ms
Rotor inertiaJ 0.051 gcm²
Angular accelerationαmax. 227 ·10³rad/s²
Thermal resistanceRth1/Rth2 20 / 48 K/W
Thermal time constantτw1/τw2 4.2 / 242 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 4.5 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 9 V
Terminal resistanceR 47 Ω
Efficiency, max.ηmax. 69 %
No-load speedn0 13500 min⁻¹
No-load currentI0 0.0057 A
Stall torqueMH 1.15 mNm
Friction torqueMR 0.035 mNm
Speed constantkn 1543 min⁻¹/V
Back-EMF constantkE 0.648 mV/min⁻¹
Torque constantkM 6.19 mNm/A
Current constantkI 0.162 A/mNm
Slope of n-M curveΔn/ΔM 11714 min⁻¹/mNm
Rotor inductanceL 507 µH
Mechanical time constantτm 6.2 ms
Rotor inertiaJ 0.051 gcm²
Angular accelerationαmax. 227 ·10³rad/s²
Thermal resistanceRth1/Rth2 20 / 48 K/W
Thermal time constantτw1/τw2 4.2 / 242 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 4.5 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 9 V
Terminal resistanceR 47 Ω
Efficiency, max.ηmax. 69 %
No-load speedn0 13500 min⁻¹
No-load currentI0 0.0057 A
Stall torqueMH 1.15 mNm
Friction torqueMR 0.035 mNm
Speed constantkn 1543 min⁻¹/V
Back-EMF constantkE 0.648 mV/min⁻¹
Torque constantkM 6.19 mNm/A
Current constantkI 0.162 A/mNm
Slope of n-M curveΔn/ΔM 11714 min⁻¹/mNm
Rotor inductanceL 507 µH
Mechanical time constantτm 6.2 ms
Rotor inertiaJ 0.051 gcm²
Angular accelerationαmax. 227 ·10³rad/s²
Thermal resistanceRth1/Rth2 20 / 48 K/W
Thermal time constantτw1/τw2 4.2 / 242 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 4.5 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 101.8 Ω
Efficiency, max.ηmax. 67 %
No-load speedn0 12600 min⁻¹
No-load currentI0 0.0039 A
Stall torqueMH 1 mNm
Friction torqueMR 0.034 mNm
Speed constantkn 1085 min⁻¹/V
Back-EMF constantkE 0.922 mV/min⁻¹
Torque constantkM 8.8 mNm/A
Current constantkI 0.114 A/mNm
Slope of n-M curveΔn/ΔM 12553 min⁻¹/mNm
Rotor inductanceL 1033 µH
Mechanical time constantτm 6.5 ms
Rotor inertiaJ 0.049 gcm²
Angular accelerationαmax. 203 ·10³rad/s²
Thermal resistanceRth1/Rth2 20 / 48 K/W
Thermal time constantτw1/τw2 4.2 / 242 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 4.5 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 101.8 Ω
Efficiency, max.ηmax. 67 %
No-load speedn0 12600 min⁻¹
No-load currentI0 0.0039 A
Stall torqueMH 1 mNm
Friction torqueMR 0.034 mNm
Speed constantkn 1085 min⁻¹/V
Back-EMF constantkE 0.922 mV/min⁻¹
Torque constantkM 8.8 mNm/A
Current constantkI 0.114 A/mNm
Slope of n-M curveΔn/ΔM 12553 min⁻¹/mNm
Rotor inductanceL 1033 µH
Mechanical time constantτm 6.5 ms
Rotor inertiaJ 0.049 gcm²
Angular accelerationαmax. 203 ·10³rad/s²
Thermal resistanceRth1/Rth2 20 / 48 K/W
Thermal time constantτw1/τw2 4.2 / 242 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 4.5 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 101.8 Ω
Efficiency, max.ηmax. 67 %
No-load speedn0 12600 min⁻¹
No-load currentI0 0.0039 A
Stall torqueMH 1 mNm
Friction torqueMR 0.034 mNm
Speed constantkn 1085 min⁻¹/V
Back-EMF constantkE 0.922 mV/min⁻¹
Torque constantkM 8.8 mNm/A
Current constantkI 0.114 A/mNm
Slope of n-M curveΔn/ΔM 12553 min⁻¹/mNm
Rotor inductanceL 1033 µH
Mechanical time constantτm 6.5 ms
Rotor inertiaJ 0.049 gcm²
Angular accelerationαmax. 203 ·10³rad/s²
Thermal resistanceRth1/Rth2 20 / 48 K/W
Thermal time constantτw1/τw2 4.2 / 242 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 4.5 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 101.8 Ω
Efficiency, max.ηmax. 67 %
No-load speedn0 12600 min⁻¹
No-load currentI0 0.0039 A
Stall torqueMH 1 mNm
Friction torqueMR 0.034 mNm
Speed constantkn 1085 min⁻¹/V
Back-EMF constantkE 0.922 mV/min⁻¹
Torque constantkM 8.8 mNm/A
Current constantkI 0.114 A/mNm
Slope of n-M curveΔn/ΔM 12553 min⁻¹/mNm
Rotor inductanceL 1033 µH
Mechanical time constantτm 6.5 ms
Rotor inertiaJ 0.049 gcm²
Angular accelerationαmax. 203 ·10³rad/s²
Thermal resistanceRth1/Rth2 20 / 48 K/W
Thermal time constantτw1/τw2 4.2 / 242 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 85 °C
Housing material steel, nickel plated
Mass 4.5 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB
Operating Area
Operating Area (0816K003SR)
Recommended operation areas at nominal voltage 3 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (0816K003SR)
Operating Area
Operating Area (0816K006SR)
Recommended operation areas at nominal voltage 6 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (0816K006SR)
Operating Area
Operating Area (0816K009SR)
Recommended operation areas at nominal voltage 9 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (0816K009SR)
Operating Area
Operating Area (0816K012SR)
Recommended operation areas at nominal voltage 12 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (0816K012SR)
Precision Gearheads
Planetary Gearheads
Spur Gearheads
Spur Gearheads, zero backlash
08/3 Series  by FAULHABER
Series 08/3
Zero Backlash
Linear Actuators
FAULHABER L
08L ... HL Series  by FAULHABER
Series 08L ... HL
Gearhead with integrated Lead Screw, high load
08L ... SL Series  by FAULHABER
Series 08L ... SL
Gearhead with integrated Lead Screw, standard load
10L ... SL Series  by FAULHABER
Series 10L ... SL
Gearhead with integrated Lead Screw, standard load
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-
Encoders
Incremental encoder
IEP3-4096 Series  by FAULHABER
Series IEP3-4096
magnetic Encoder, digital outputs, 3 channels, 16 - 4096 lines per revolution
PA2-50 Series  by FAULHABER
Series PA2-50
optical Encoder, digital outputs, 2 channels, 50 lines per revolution
Drive Electronics
Motion Controllers
MC 3001 B Series  by FAULHABER
Series MC 3001 B
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
MC 3001 P Series  by FAULHABER
Series MC 3001 P
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
Speed Controllers
SC 1801 P Series  by FAULHABER
Series SC 1801 P
2-Quadrant PWM configurable via PC
SC 1801 S Series  by FAULHABER
Series SC 1801 S
2-Quadrant PWM configurable via PC

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
FAULHABER SR Series 0816 ... SR by FAULHABER
FAULHABER SR Series 0816 ... SR by FAULHABER
FAULHABER SR Series 0816 ... SR by FAULHABER
FAULHABER SR Series 0816 ... SR by FAULHABER
FAULHABER SR Series 0816 ... SR by FAULHABER
FAULHABER SR Series 0816 ... SR by FAULHABER
FAULHABER SR Series 0816 ... SR by FAULHABER
FAULHABER SR Series 0816 ... SR by FAULHABER
FAULHABER SR Series 0816 ... SR by FAULHABER
FAULHABER SR Series 0816 ... SR by FAULHABER
FAULHABER SR Series 0816 ... SR by FAULHABER
FAULHABER SR Series 0816 ... SR by FAULHABER
FAULHABER SR Series 0816 ... SR by FAULHABER
FAULHABER SR Series 0816 ... SR by FAULHABER
FAULHABER SR Series 0816 ... SR by FAULHABER
FAULHABER SR Series 0816 ... SR by FAULHABER
Your Choice
Selected Variant
Series 0816K003SR
Precious Metal Commutation
Key Features
Nominal voltage: 3 V
Rated torque up to: 0.7 mNm
No-load speed up to: 13250 min⁻¹
Stall torque up to: 1.15 mNm
Diameter: 8 mm
Length: 15.9 mm
Selected Variant
Series 0816K006SR
Precious Metal Commutation
Key Features
Nominal voltage: 6 V
Rated torque up to: 0.69 mNm
No-load speed up to: 13500 min⁻¹
Stall torque up to: 1.13 mNm
Diameter: 8 mm
Length: 15.9 mm
Selected Variant
Series 0816K009SR
Precious Metal Commutation
Key Features
Nominal voltage: 9 V
Rated torque up to: 0.69 mNm
No-load speed up to: 13500 min⁻¹
Stall torque up to: 1.15 mNm
Diameter: 8 mm
Length: 15.9 mm
Selected Variant
Series 0816K012SR
Precious Metal Commutation
Key Features
Nominal voltage: 12 V
Rated torque up to: 0.61 mNm
No-load speed up to: 12600 min⁻¹
Stall torque up to: 1 mNm
Diameter: 8 mm
Length: 15.9 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.