Press Suppliers
Press Suppliers

DC-Micromotors Series 1331 ... SR

Precious Metal Commutation

Key Features
Nominal voltage:
6 ... 24 V
Rated torque up to:
3.44 mNm
No-load speed up to:
10700 min⁻¹
Stall torque up to:
11.2 mNm
Diameter:
13 mm
Length:
31.2 mm
Advantages
Powerful rare-earth magnet
Wide operating temperature range: -30 °C to +85 °C (optional to +125 °C)
All-steel housing with corrosion-resistant coating
No cogging torque, highly dynamic performance, precise speed control
Low current and starting voltage
Extremely compact and lightweight design with integrated encoder
Variants:
Series 1331T006SR
UN : Nominal voltage : 6 V |MN : Rated torque up to : 1.96 mNm |n0 : No-load speed up to : 10700 min⁻¹ |MH : Stall torque up to : 11.2 mNm |Ø : Diameter : 13 mm |L : Length : 31.2 mm
Series 1331T012SR
UN : Nominal voltage : 12 V |MN : Rated torque up to : 3.44 mNm |n0 : No-load speed up to : 9910 min⁻¹ |MH : Stall torque up to : 9.94 mNm |Ø : Diameter : 13 mm |L : Length : 31.2 mm
Series 1331T024SR
UN : Nominal voltage : 24 V |MN : Rated torque up to : 3.31 mNm |n0 : No-load speed up to : 10500 min⁻¹ |MH : Stall torque up to : 9.74 mNm |Ø : Diameter : 13 mm |L : Length : 31.2 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 2.83 Ω
Efficiency, max.ηmax. 80 %
No-load speedn0 10700 min⁻¹
No-load currentI0 0.0226 A
Stall torqueMH 11.2 mNm
Friction torqueMR 0.12 mNm
Speed constantkn 1790 min⁻¹/V
Back-EMF constantkE 0.56 mV/min⁻¹
Torque constantkM 5.33 mNm/A
Current constantkI 0.187 A/mNm
Slope of n-M curveΔn/ΔM 950 min⁻¹/mNm
Rotor inductanceL 70 µH
Mechanical time constantτm 7 ms
Rotor inertiaJ 0.71 gcm²
Angular accelerationαmax. 160 ·10³rad/s²
Thermal resistanceRth1/Rth2 11 / 31.29 K/W
Thermal time constantτw1/τw2 8.1 / 247.2 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 19 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 12000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 2.83 Ω
Efficiency, max.ηmax. 80 %
No-load speedn0 10700 min⁻¹
No-load currentI0 0.0226 A
Stall torqueMH 11.2 mNm
Friction torqueMR 0.12 mNm
Speed constantkn 1790 min⁻¹/V
Back-EMF constantkE 0.56 mV/min⁻¹
Torque constantkM 5.33 mNm/A
Current constantkI 0.187 A/mNm
Slope of n-M curveΔn/ΔM 950 min⁻¹/mNm
Rotor inductanceL 70 µH
Mechanical time constantτm 7 ms
Rotor inertiaJ 0.71 gcm²
Angular accelerationαmax. 160 ·10³rad/s²
Thermal resistanceRth1/Rth2 11 / 31.29 K/W
Thermal time constantτw1/τw2 8.1 / 247.2 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 19 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 12000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 2.83 Ω
Efficiency, max.ηmax. 80 %
No-load speedn0 10700 min⁻¹
No-load currentI0 0.0226 A
Stall torqueMH 11.2 mNm
Friction torqueMR 0.12 mNm
Speed constantkn 1790 min⁻¹/V
Back-EMF constantkE 0.56 mV/min⁻¹
Torque constantkM 5.33 mNm/A
Current constantkI 0.187 A/mNm
Slope of n-M curveΔn/ΔM 950 min⁻¹/mNm
Rotor inductanceL 70 µH
Mechanical time constantτm 7 ms
Rotor inertiaJ 0.71 gcm²
Angular accelerationαmax. 160 ·10³rad/s²
Thermal resistanceRth1/Rth2 11 / 31.29 K/W
Thermal time constantτw1/τw2 8.1 / 247.2 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 19 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 12000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 13.7 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 9910 min⁻¹
No-load currentI0 0.0105 A
Stall torqueMH 9.94 mNm
Friction torqueMR 0.12 mNm
Speed constantkn 833 min⁻¹/V
Back-EMF constantkE 1.2 mV/min⁻¹
Torque constantkM 11.5 mNm/A
Current constantkI 0.087 A/mNm
Slope of n-M curveΔn/ΔM 993 min⁻¹/mNm
Rotor inductanceL 310 µH
Mechanical time constantτm 7 ms
Rotor inertiaJ 0.67 gcm²
Angular accelerationαmax. 150 ·10³rad/s²
Thermal resistanceRth1/Rth2 11 / 31.29 K/W
Thermal time constantτw1/τw2 8.1 / 247.2 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 19 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 12000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 13.7 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 9910 min⁻¹
No-load currentI0 0.0105 A
Stall torqueMH 9.94 mNm
Friction torqueMR 0.12 mNm
Speed constantkn 833 min⁻¹/V
Back-EMF constantkE 1.2 mV/min⁻¹
Torque constantkM 11.5 mNm/A
Current constantkI 0.087 A/mNm
Slope of n-M curveΔn/ΔM 993 min⁻¹/mNm
Rotor inductanceL 310 µH
Mechanical time constantτm 7 ms
Rotor inertiaJ 0.67 gcm²
Angular accelerationαmax. 150 ·10³rad/s²
Thermal resistanceRth1/Rth2 11 / 31.29 K/W
Thermal time constantτw1/τw2 8.1 / 247.2 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 19 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 12000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 13.7 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 9910 min⁻¹
No-load currentI0 0.0105 A
Stall torqueMH 9.94 mNm
Friction torqueMR 0.12 mNm
Speed constantkn 833 min⁻¹/V
Back-EMF constantkE 1.2 mV/min⁻¹
Torque constantkM 11.5 mNm/A
Current constantkI 0.087 A/mNm
Slope of n-M curveΔn/ΔM 993 min⁻¹/mNm
Rotor inductanceL 310 µH
Mechanical time constantτm 7 ms
Rotor inertiaJ 0.67 gcm²
Angular accelerationαmax. 150 ·10³rad/s²
Thermal resistanceRth1/Rth2 11 / 31.29 K/W
Thermal time constantτw1/τw2 8.1 / 247.2 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 19 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 12000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 52.9 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 10500 min⁻¹
No-load currentI0 0.0055 A
Stall torqueMH 9.74 mNm
Friction torqueMR 0.12 mNm
Speed constantkn 439 min⁻¹/V
Back-EMF constantkE 2.28 mV/min⁻¹
Torque constantkM 21.7 mNm/A
Current constantkI 0.046 A/mNm
Slope of n-M curveΔn/ΔM 1070 min⁻¹/mNm
Rotor inductanceL 1100 µH
Mechanical time constantτm 7 ms
Rotor inertiaJ 0.63 gcm²
Angular accelerationαmax. 160 ·10³rad/s²
Thermal resistanceRth1/Rth2 11 / 31.29 K/W
Thermal time constantτw1/τw2 8.1 / 247.2 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 19 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 12000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 52.9 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 10500 min⁻¹
No-load currentI0 0.0055 A
Stall torqueMH 9.74 mNm
Friction torqueMR 0.12 mNm
Speed constantkn 439 min⁻¹/V
Back-EMF constantkE 2.28 mV/min⁻¹
Torque constantkM 21.7 mNm/A
Current constantkI 0.046 A/mNm
Slope of n-M curveΔn/ΔM 1070 min⁻¹/mNm
Rotor inductanceL 1100 µH
Mechanical time constantτm 7 ms
Rotor inertiaJ 0.63 gcm²
Angular accelerationαmax. 160 ·10³rad/s²
Thermal resistanceRth1/Rth2 11 / 31.29 K/W
Thermal time constantτw1/τw2 8.1 / 247.2 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 19 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 12000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 52.9 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 10500 min⁻¹
No-load currentI0 0.0055 A
Stall torqueMH 9.74 mNm
Friction torqueMR 0.12 mNm
Speed constantkn 439 min⁻¹/V
Back-EMF constantkE 2.28 mV/min⁻¹
Torque constantkM 21.7 mNm/A
Current constantkI 0.046 A/mNm
Slope of n-M curveΔn/ΔM 1070 min⁻¹/mNm
Rotor inductanceL 1100 µH
Mechanical time constantτm 7 ms
Rotor inertiaJ 0.63 gcm²
Angular accelerationαmax. 160 ·10³rad/s²
Thermal resistanceRth1/Rth2 11 / 31.29 K/W
Thermal time constantτw1/τw2 8.1 / 247.2 s
Operating temperature range -30 ... 85 °C
Winding temperature, max. 125 °C
Housing material steel, nickel plated
Mass 19 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 12000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB
Operating Area
Operating Area (1331T006SR)
Recommended operation areas at nominal voltage 6 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (1331T006SR)
Operating Area
Operating Area (1331T012SR)
Recommended operation areas at nominal voltage 12 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (1331T012SR)
Operating Area
Operating Area (1331T024SR)
Recommended operation areas at nominal voltage 24 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (1331T024SR)
Precision Gearheads
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-
Encoders
Incremental encoder
IE2-400 Series  by FAULHABER
Series IE2-400
magnetic Encoder, digital outputs, 2 channels, 50 - 400 lines per revolution
Drive Electronics
Motion Controllers
MC 3001 B Series  by FAULHABER
Series MC 3001 B
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
MC 3001 P Series  by FAULHABER
Series MC 3001 P
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
MC 3603 S Series  by FAULHABER
Series MC 3603 S
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
MC 5004 P Series  by FAULHABER
Series MC 5004 P
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
Speed Controllers
SC 1801 P Series  by FAULHABER
Series SC 1801 P
2-Quadrant PWM configurable via PC
SC 1801 S Series  by FAULHABER
Series SC 1801 S
2-Quadrant PWM configurable via PC

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
FAULHABER SR Series 1331 ... SR by FAULHABER
FAULHABER SR Series 1331 ... SR by FAULHABER
FAULHABER SR Series 1331 ... SR by FAULHABER
FAULHABER SR Series 1331 ... SR by FAULHABER
FAULHABER SR Series 1331 ... SR by FAULHABER
FAULHABER SR Series 1331 ... SR by FAULHABER
FAULHABER SR Series 1331 ... SR by FAULHABER
FAULHABER SR Series 1331 ... SR by FAULHABER
FAULHABER SR Series 1331 ... SR by FAULHABER
Your Choice
Selected Variant
Series 1331T006SR
Precious Metal Commutation
Key Features
Nominal voltage: 6 V
Rated torque up to: 1.96 mNm
No-load speed up to: 10700 min⁻¹
Stall torque up to: 11.2 mNm
Diameter: 13 mm
Length: 31.2 mm
Selected Variant
Series 1331T012SR
Precious Metal Commutation
Key Features
Nominal voltage: 12 V
Rated torque up to: 3.44 mNm
No-load speed up to: 9910 min⁻¹
Stall torque up to: 9.94 mNm
Diameter: 13 mm
Length: 31.2 mm
Selected Variant
Series 1331T024SR
Precious Metal Commutation
Key Features
Nominal voltage: 24 V
Rated torque up to: 3.31 mNm
No-load speed up to: 10500 min⁻¹
Stall torque up to: 9.74 mNm
Diameter: 13 mm
Length: 31.2 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.