Stepper Motors
Series AM1020

Two phase, 20 steps per revolution

  • Diameter 10 mm
  • Length 15.9 mm

Series AM1020 Variant

AM1020SB025001 2.4 1.6 18
AM1020SB018001 2.4 1.6 18
AM1020SB009001 2.4 1.6 18
AM1020SB004501 2.4 1.6 18

Precision Gearheads

Planetary Gearheads Spur Gearheads, zero backlash

Drive Electronics

Motion Controllers

Datasheet

Technical Information

3D-CAD Files