Press Suppliers
Press Suppliers

Spur Gearheads Series 12/5

Zero Backlash

Key Features
Number of gear stages:
5 ... 9
Torque up to:
30 mNm
Intermittent torque up to:
100 mNm
Reduction ratio:
69.2 ... 2050
Diameter:
12 mm
Length:
18.7 ... 27.1 mm
Advantages
Zero backlash spur gearheads
All steel construction
Preloaded gearheads
Variants:
Series 12/5 69,2:1
n : Number of gear stages : 5 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 69.2 |Ø : Diameter : 12 mm |L : Length : 18.7 mm
Series 12/5 161:1
n : Number of gear stages : 6 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 161 |Ø : Diameter : 12 mm |L : Length : 20.8 mm
Series 12/5 377:1
n : Number of gear stages : 7 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 377 |Ø : Diameter : 12 mm |L : Length : 22.9 mm
Series 12/5 879:1
n : Number of gear stages : 8 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 879 |Ø : Diameter : 12 mm |L : Length : 25 mm
Series 12/5 2050:1
n : Number of gear stages : 9 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 2050 |Ø : Diameter : 12 mm |L : Length : 27.1 mm

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 69.2
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Backlash, at no-load, typical Array
Length without motor L2 18.7 mm
Mass without motor, ca. 11 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 161
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Backlash, at no-load, typical Array
Length without motor L2 20.8 mm
Mass without motor, ca. 12 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 7
Reduction ratio 377
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Backlash, at no-load, typical Array
Length without motor L2 22.9 mm
Mass without motor, ca. 13 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 8
Reduction ratio 879
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Backlash, at no-load, typical Array
Length without motor L2 25 mm
Mass without motor, ca. 14 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 9
Reduction ratio 2050
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Backlash, at no-load, typical Array
Length without motor L2 27.1 mm
Mass without motor, ca. 15 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal
DC-Motors
FAULHABER SR
1016 ... SR Series  by FAULHABER
Series 1016 ... SR
Precious Metal Commutation
1024 ... SR Series  by FAULHABER
Series 1024 ... SR
Precious Metal Commutation
1224 ... SR Series  by FAULHABER
Series 1224 ... SR
Precious Metal Commutation
Brushless DC-Motors
FAULHABER B
1028 ... B Series  by FAULHABER
Series 1028 ... B
2 Pole Technology
1218 ... B Series  by FAULHABER
Series 1218 ... B
2 Pole Technology
1226 ... B Series  by FAULHABER
Series 1226 ... B
2 Pole Technology
Stepper Motors
AM1020 Series  by FAULHABER
Series AM1020
Two phase, 20 steps per revolution
DM1220 Series  by FAULHABER
Series DM1220
Two phase with Disc Magnet, 20 steps per revolution, microstepping motor

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 12/5 69,2:1
Zero Backlash
Key Features
Number of gear stages: 5
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 69.2
Diameter: 12 mm
Length: 18.7 mm
Selected Variant
Series 12/5 161:1
Zero Backlash
Key Features
Number of gear stages: 6
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 161
Diameter: 12 mm
Length: 20.8 mm
Selected Variant
Series 12/5 377:1
Zero Backlash
Key Features
Number of gear stages: 7
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 377
Diameter: 12 mm
Length: 22.9 mm
Selected Variant
Series 12/5 879:1
Zero Backlash
Key Features
Number of gear stages: 8
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 879
Diameter: 12 mm
Length: 25 mm
Selected Variant
Series 12/5 2050:1
Zero Backlash
Key Features
Number of gear stages: 9
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 2050
Diameter: 12 mm
Length: 27.1 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.