FAULHABER Motion Control

Engineers, get ready to play

Well prepared for industrial networks

In addition to the variants enclosed in a housing, the Motion Controller is also available in a version as open plug-in card. In combination with an optionally available motherboard, you can easily control multiple axes in synch via the normal cyclic modes – CSP, CSV and CST – together with, e.g., a higher-level PLC.

Advantages of this series at a glance

  • Modular design with 3 performance classes
  • Available as plug-in card version
  • Optional motherboard as development environment
  • With EtherCAT interface for multi-axis applications
  • Can be used in slave or stand-alone operation
  • High performance, peak current to 30 A
  • Extensive protective and diagnostic functions, status LEDs
  • Expanded supply range with separate electronics supply
  • Improved current measurement
  • Flexible motor control, fast control loops
  • Many inputs/outputs