Press Suppliers
Press Suppliers
Encoder  IEP3-4096  from Faulhaber header

The IEP3 can be powered with a supply voltage of both 5 V and 3.3 V. This makes it suitable for use in battery-powered applications as well, which are typically operated with 3.3 V. A wide temperature range of -40 to + 125 °C likewise opens the door for various possible uses. The IEP3 is suitable for a wide array of applications and is characterized by high accuracy in the smallest of installation spaces. Application areas include, among others, prosthetics in the field of medical technology, optical applications, such as telescopes, microscopes, lasers or cameras, semiconductor production or robotics.

The ON-axis encoder with 2-pole-sensor magnet is simple in design and robust. Thanks to its modular characteristics, which FAULHABER already established with the IE3 encoder series, the IEP3 encoder represents a platform for various motors from the drive specialist. The new product can be combined with DC-motors of the 0816SR, 1016SR, 1024SR series as well as with the stepper motors of the AM0820, AM1020, AM1524 series.

Various options are available for the electrical connection of the encoder, such as PVC or FEP cables, connector options as well as different cable lengths.

The advantages at a glance:

  • High resolution with up to 10,000 lines per revolution
  • Latest chip technology with accuracy compensation for high positional accuracy and repeatability
  • Very lightweight and compact

Products

Encoders
IEP3-4096
magnetic Encoder, digital outputs, 3 channels, 16 - 4096 lines per revolution
Data sheet (PDF)
Key Features
Lines per revolution:
16 ... 4096
Encoder channels:
3
Series IEP3-4096
Downloads

Press release PDF DOC

Press image

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.