Planetaire reductoren

Door hun robuuste constructie zijn de planetaire reductoren in combinatie met DC-micromotoren van FAULHABER zeer geschikt voor toepassingen met een hoog koppel en een grote belasting.

Voor toepassingen waar een middelgroot tot groot koppel nodig is biedt FAULHABER planetaire reductoren van hoogwaardige kunststofsoorten.

Features

Their robust construction make the planetary gearheads, in combination with FAULHABER DC-Micromotors, ideal for high torque, high performance applications. In most cases, the geartrain of the input stage is made of plastic to keep noise levels as low as possible at higher speed. All steel input gears as well as a modified lubrication are available for applications requiring very high torque, vacuum, or higher temperature compatability.

For applications requiring medium to high torque FAULHABER offers planetary gearheads constructed of high performance plastics. They are ideal solutions for applications where low weight and high torque density play a decisive role. The gearhead is mounted to the motor with a threaded flange to ensure a solid fit.

Benefits

  • Available in all plastic or metal versions
  • Use of high performance plastic and ceramic materials
  • Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
  • Modifi ed versions for extended temperature and special environmental conditions are available
  • Custom modifications available

Planetaire reductoren

Planetaire reductoren

Product code

Product code