These ironless slotless motors are built for use in highly challenging areas of application and environmental conditions from the vacuum of space to medical device technology. They are precise, have extremely long operational lifetimes, and are highly reliable. The DC servo motors are available with a wide variety of complementary products such as high resolution encoders and precision gearheads. For maximum integration and reduction of size the standard digital hall sensors in the motors can be replaced with optional analog (linear) hall sensors which can eliminate the need for an encoder in most applications.
Every handyman intuitively knows how to tighten a screw: according to feel. In the hobby room, this is generally sufficient for achieving the correct amount of tightening torque. In industrial production, on the other hand, the demand for secure screw fixing is much greater because...
The aerospace division of Airbus has developed the first artificial assistant for astronauts named CIMON. It has been supporting the crew of the International Space Station ISS in several experiments since June. The little helper's suitability for more significant tasks in the future...
The Robotics Summit & Expo is a multifaceted educational forum and expo dedicated to addressing the issues involved with the design, development, manufacture and delivery of commercial robotics and intelligent systems products and services.
Here you will find external YouTube contents for the article. Click to watch.
I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.