Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 1.45 Ω |
Efficiency, max. | ηmax. | 78 % |
No-load speed | n0 | 6400 min⁻¹ |
No-load current | I0 | 0.118 A |
Stall torque | MH | 132 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 565 min⁻¹/V |
Back-EMF constant | kE | 1.77 mV/min⁻¹ |
Torque constant | kM | 16.9 mNm/A |
Current constant | kI | 0.059 A/mNm |
Slope of n-M curve | Δn/ΔM | 48.5 min⁻¹/mNm |
Rotor inductance | L | 130 µH |
Mechanical time constant | τm | 5.4 ms |
Rotor inertia | J | 11 gcm² |
Angular acceleration | αmax. | 120 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.1 / 11 K/W |
Thermal time constant | τw1/τw2 | 10 / 510 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 1.45 Ω |
Efficiency, max. | ηmax. | 78 % |
No-load speed | n0 | 6400 min⁻¹ |
No-load current | I0 | 0.118 A |
Stall torque | MH | 132 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 565 min⁻¹/V |
Back-EMF constant | kE | 1.77 mV/min⁻¹ |
Torque constant | kM | 16.9 mNm/A |
Current constant | kI | 0.059 A/mNm |
Slope of n-M curve | Δn/ΔM | 48.5 min⁻¹/mNm |
Rotor inductance | L | 130 µH |
Mechanical time constant | τm | 5.4 ms |
Rotor inertia | J | 11 gcm² |
Angular acceleration | αmax. | 120 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.1 / 11 K/W |
Thermal time constant | τw1/τw2 | 10 / 510 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 3.1 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 6400 min⁻¹ |
No-load current | I0 | 0.079 A |
Stall torque | MH | 144 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 370 min⁻¹/V |
Back-EMF constant | kE | 2.7 mV/min⁻¹ |
Torque constant | kM | 25.8 mNm/A |
Current constant | kI | 0.039 A/mNm |
Slope of n-M curve | Δn/ΔM | 44.5 min⁻¹/mNm |
Rotor inductance | L | 300 µH |
Mechanical time constant | τm | 5.4 ms |
Rotor inertia | J | 12 gcm² |
Angular acceleration | αmax. | 120 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.1 / 11 K/W |
Thermal time constant | τw1/τw2 | 10 / 510 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 3.1 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 6400 min⁻¹ |
No-load current | I0 | 0.079 A |
Stall torque | MH | 144 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 370 min⁻¹/V |
Back-EMF constant | kE | 2.7 mV/min⁻¹ |
Torque constant | kM | 25.8 mNm/A |
Current constant | kI | 0.039 A/mNm |
Slope of n-M curve | Δn/ΔM | 44.5 min⁻¹/mNm |
Rotor inductance | L | 300 µH |
Mechanical time constant | τm | 5.4 ms |
Rotor inertia | J | 12 gcm² |
Angular acceleration | αmax. | 120 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.1 / 11 K/W |
Thermal time constant | τw1/τw2 | 10 / 510 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 5.78 Ω |
Efficiency, max. | ηmax. | 79 % |
No-load speed | n0 | 6400 min⁻¹ |
No-load current | I0 | 0.058 A |
Stall torque | MH | 139 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 276 min⁻¹/V |
Back-EMF constant | kE | 3.62 mV/min⁻¹ |
Torque constant | kM | 34.6 mNm/A |
Current constant | kI | 0.029 A/mNm |
Slope of n-M curve | Δn/ΔM | 46 min⁻¹/mNm |
Rotor inductance | L | 550 µH |
Mechanical time constant | τm | 5.4 ms |
Rotor inertia | J | 11 gcm² |
Angular acceleration | αmax. | 120 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.1 / 11 K/W |
Thermal time constant | τw1/τw2 | 10 / 510 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 5.78 Ω |
Efficiency, max. | ηmax. | 79 % |
No-load speed | n0 | 6400 min⁻¹ |
No-load current | I0 | 0.058 A |
Stall torque | MH | 139 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 276 min⁻¹/V |
Back-EMF constant | kE | 3.62 mV/min⁻¹ |
Torque constant | kM | 34.6 mNm/A |
Current constant | kI | 0.029 A/mNm |
Slope of n-M curve | Δn/ΔM | 46 min⁻¹/mNm |
Rotor inductance | L | 550 µH |
Mechanical time constant | τm | 5.4 ms |
Rotor inertia | J | 11 gcm² |
Angular acceleration | αmax. | 120 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.1 / 11 K/W |
Thermal time constant | τw1/τw2 | 10 / 510 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 13.6 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 6500 min⁻¹ |
No-load current | I0 | 0.039 A |
Stall torque | MH | 134 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 183 min⁻¹/V |
Back-EMF constant | kE | 5.47 mV/min⁻¹ |
Torque constant | kM | 52.2 mNm/A |
Current constant | kI | 0.019 A/mNm |
Slope of n-M curve | Δn/ΔM | 47.7 min⁻¹/mNm |
Rotor inductance | L | 1200 µH |
Mechanical time constant | τm | 5.4 ms |
Rotor inertia | J | 11 gcm² |
Angular acceleration | αmax. | 120 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.1 / 11 K/W |
Thermal time constant | τw1/τw2 | 10 / 510 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 36 V |
Terminal resistance | R | 13.6 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 6500 min⁻¹ |
No-load current | I0 | 0.039 A |
Stall torque | MH | 134 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 183 min⁻¹/V |
Back-EMF constant | kE | 5.47 mV/min⁻¹ |
Torque constant | kM | 52.2 mNm/A |
Current constant | kI | 0.019 A/mNm |
Slope of n-M curve | Δn/ΔM | 47.7 min⁻¹/mNm |
Rotor inductance | L | 1200 µH |
Mechanical time constant | τm | 5.4 ms |
Rotor inertia | J | 11 gcm² |
Angular acceleration | αmax. | 120 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.1 / 11 K/W |
Thermal time constant | τw1/τw2 | 10 / 510 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 48 V |
Terminal resistance | R | 23.8 Ω |
Efficiency, max. | ηmax. | 79 % |
No-load speed | n0 | 6400 min⁻¹ |
No-load current | I0 | 0.029 A |
Stall torque | MH | 137 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 137 min⁻¹/V |
Back-EMF constant | kE | 7.31 mV/min⁻¹ |
Torque constant | kM | 69.8 mNm/A |
Current constant | kI | 0.014 A/mNm |
Slope of n-M curve | Δn/ΔM | 46.7 min⁻¹/mNm |
Rotor inductance | L | 2200 µH |
Mechanical time constant | τm | 5.4 ms |
Rotor inertia | J | 11 gcm² |
Angular acceleration | αmax. | 120 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.1 / 11 K/W |
Thermal time constant | τw1/τw2 | 10 / 510 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 48 V |
Terminal resistance | R | 23.8 Ω |
Efficiency, max. | ηmax. | 79 % |
No-load speed | n0 | 6400 min⁻¹ |
No-load current | I0 | 0.029 A |
Stall torque | MH | 137 mNm |
Friction torque | MR | 2 mNm |
Speed constant | kn | 137 min⁻¹/V |
Back-EMF constant | kE | 7.31 mV/min⁻¹ |
Torque constant | kM | 69.8 mNm/A |
Current constant | kI | 0.014 A/mNm |
Slope of n-M curve | Δn/ΔM | 46.7 min⁻¹/mNm |
Rotor inductance | L | 2200 µH |
Mechanical time constant | τm | 5.4 ms |
Rotor inertia | J | 11 gcm² |
Angular acceleration | αmax. | 120 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 2.1 / 11 K/W |
Thermal time constant | τw1/τw2 | 10 / 510 s |
Operating temperature range | -30 ... 125 °C | |
Winding temperature, max. | 155 °C | |
Housing material | steel, black coated | |
Mass | 114 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 7000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |