Press Suppliers
Press Suppliers

Planetary Gearheads Series 22GPT

High Torque

Key Features
Number of gear stages:
1 ... 4
Torque up to:
1.8 Nm
Intermittent torque up to:
2.5 Nm
Reduction ratio:
3 ... 1294
Diameter:
22 mm
Length:
18.1 ... 37.2 mm
Advantages
Compact length
High continuous torque
Very robust for intermittent or impulsive cycles
High intermittent speed up to 20,000 min-1
Reduced backlash
Many reduction ratios
Large selection of motor combinations
Many standard options
Variants:
Series 22GPT 3:1
n : Number of gear stages : 1 |MD : Torque up to : 0.45 Nm |Mint. : Intermittent torque up to : 0.6 Nm |i : Reduction ratio : 3 |Ø : Diameter : 22 mm |L : Length : 18.1 mm
Series 22GPT 3,6:1
n : Number of gear stages : 1 |MD : Torque up to : 0.45 Nm |Mint. : Intermittent torque up to : 0.6 Nm |i : Reduction ratio : 3.6 |Ø : Diameter : 22 mm |L : Length : 18.1 mm
Series 22GPT 4,5:1
n : Number of gear stages : 1 |MD : Torque up to : 0.45 Nm |Mint. : Intermittent torque up to : 0.6 Nm |i : Reduction ratio : 4.5 |Ø : Diameter : 22 mm |L : Length : 18.1 mm
Series 22GPT 6,6:1
n : Number of gear stages : 1 |MD : Torque up to : 0.45 Nm |Mint. : Intermittent torque up to : 0.6 Nm |i : Reduction ratio : 6.6 |Ø : Diameter : 22 mm |L : Length : 18.1 mm
Series 22GPT 9:1
n : Number of gear stages : 2 |MD : Torque up to : 0.8 Nm |Mint. : Intermittent torque up to : 1.1 Nm |i : Reduction ratio : 9 |Ø : Diameter : 22 mm |L : Length : 24.5 mm
Series 22GPT 11:1
n : Number of gear stages : 2 |MD : Torque up to : 0.8 Nm |Mint. : Intermittent torque up to : 1.1 Nm |i : Reduction ratio : 11 |Ø : Diameter : 22 mm |L : Length : 24.5 mm
Series 22GPT 14:1
n : Number of gear stages : 2 |MD : Torque up to : 0.8 Nm |Mint. : Intermittent torque up to : 1.1 Nm |i : Reduction ratio : 14 |Ø : Diameter : 22 mm |L : Length : 24.5 mm
Series 22GPT 16:1
n : Number of gear stages : 2 |MD : Torque up to : 0.8 Nm |Mint. : Intermittent torque up to : 1.1 Nm |i : Reduction ratio : 16 |Ø : Diameter : 22 mm |L : Length : 24.5 mm
Series 22GPT 20:1
n : Number of gear stages : 2 |MD : Torque up to : 0.8 Nm |Mint. : Intermittent torque up to : 1.1 Nm |i : Reduction ratio : 20 |Ø : Diameter : 22 mm |L : Length : 24.5 mm
Series 22GPT 24:1
n : Number of gear stages : 2 |MD : Torque up to : 0.8 Nm |Mint. : Intermittent torque up to : 1.1 Nm |i : Reduction ratio : 24 |Ø : Diameter : 22 mm |L : Length : 24.5 mm
Series 22GPT 30:1
n : Number of gear stages : 2 |MD : Torque up to : 0.8 Nm |Mint. : Intermittent torque up to : 1.1 Nm |i : Reduction ratio : 30 |Ø : Diameter : 22 mm |L : Length : 24.5 mm
Series 22GPT 41:1
n : Number of gear stages : 3 |MD : Torque up to : 1.3 Nm |Mint. : Intermittent torque up to : 1.8 Nm |i : Reduction ratio : 41 |Ø : Diameter : 22 mm |L : Length : 30.8 mm
Series 22GPT 44:1
n : Number of gear stages : 2 |MD : Torque up to : 0.8 Nm |Mint. : Intermittent torque up to : 1.1 Nm |i : Reduction ratio : 44 |Ø : Diameter : 22 mm |L : Length : 24.5 mm
Series 22GPT 49:1
n : Number of gear stages : 3 |MD : Torque up to : 1.3 Nm |Mint. : Intermittent torque up to : 1.8 Nm |i : Reduction ratio : 49 |Ø : Diameter : 22 mm |L : Length : 30.8 mm
Series 22GPT 59:1
n : Number of gear stages : 3 |MD : Torque up to : 1.3 Nm |Mint. : Intermittent torque up to : 1.8 Nm |i : Reduction ratio : 59 |Ø : Diameter : 22 mm |L : Length : 30.8 mm
Series 22GPT 72:1
n : Number of gear stages : 3 |MD : Torque up to : 1.3 Nm |Mint. : Intermittent torque up to : 1.8 Nm |i : Reduction ratio : 72 |Ø : Diameter : 22 mm |L : Length : 30.8 mm
Series 22GPT 89:1
n : Number of gear stages : 3 |MD : Torque up to : 1.3 Nm |Mint. : Intermittent torque up to : 1.8 Nm |i : Reduction ratio : 89 |Ø : Diameter : 22 mm |L : Length : 30.8 mm
Series 22GPT 108:1
n : Number of gear stages : 3 |MD : Torque up to : 1.3 Nm |Mint. : Intermittent torque up to : 1.8 Nm |i : Reduction ratio : 108 |Ø : Diameter : 22 mm |L : Length : 30.8 mm
Series 22GPT 131:1
n : Number of gear stages : 3 |MD : Torque up to : 1.3 Nm |Mint. : Intermittent torque up to : 1.8 Nm |i : Reduction ratio : 131 |Ø : Diameter : 22 mm |L : Length : 30.8 mm
Series 22GPT 158:1
n : Number of gear stages : 3 |MD : Torque up to : 1.3 Nm |Mint. : Intermittent torque up to : 1.8 Nm |i : Reduction ratio : 158 |Ø : Diameter : 22 mm |L : Length : 30.8 mm
Series 22GPT 178:1
n : Number of gear stages : 4 |MD : Torque up to : 1.8 Nm |Mint. : Intermittent torque up to : 2.5 Nm |i : Reduction ratio : 178 |Ø : Diameter : 22 mm |L : Length : 37.2 mm
Series 22GPT 196:1
n : Number of gear stages : 3 |MD : Torque up to : 1.3 Nm |Mint. : Intermittent torque up to : 1.8 Nm |i : Reduction ratio : 196 |Ø : Diameter : 22 mm |L : Length : 30.8 mm
Series 22GPT 215:1
n : Number of gear stages : 4 |MD : Torque up to : 1.8 Nm |Mint. : Intermittent torque up to : 2.5 Nm |i : Reduction ratio : 215 |Ø : Diameter : 22 mm |L : Length : 37.2 mm
Series 22GPT 267:1
n : Number of gear stages : 4 |MD : Torque up to : 1.8 Nm |Mint. : Intermittent torque up to : 2.5 Nm |i : Reduction ratio : 267 |Ø : Diameter : 22 mm |L : Length : 37.2 mm
Series 22GPT 323:1
n : Number of gear stages : 4 |MD : Torque up to : 1.8 Nm |Mint. : Intermittent torque up to : 2.5 Nm |i : Reduction ratio : 323 |Ø : Diameter : 22 mm |L : Length : 37.2 mm
Series 22GPT 401:1
n : Number of gear stages : 4 |MD : Torque up to : 1.8 Nm |Mint. : Intermittent torque up to : 2.5 Nm |i : Reduction ratio : 401 |Ø : Diameter : 22 mm |L : Length : 37.2 mm
Series 22GPT 474:1
n : Number of gear stages : 4 |MD : Torque up to : 1.8 Nm |Mint. : Intermittent torque up to : 2.5 Nm |i : Reduction ratio : 474 |Ø : Diameter : 22 mm |L : Length : 37.2 mm
Series 22GPT 588:1
n : Number of gear stages : 4 |MD : Torque up to : 1.8 Nm |Mint. : Intermittent torque up to : 2.5 Nm |i : Reduction ratio : 588 |Ø : Diameter : 22 mm |L : Length : 37.2 mm
Series 22GPT 711:1
n : Number of gear stages : 4 |MD : Torque up to : 1.4 Nm |Mint. : Intermittent torque up to : 2 Nm |i : Reduction ratio : 711 |Ø : Diameter : 22 mm |L : Length : 37.2 mm
Series 22GPT 862:1
n : Number of gear stages : 4 |MD : Torque up to : 1.8 Nm |Mint. : Intermittent torque up to : 2.5 Nm |i : Reduction ratio : 862 |Ø : Diameter : 22 mm |L : Length : 37.2 mm
Series 22GPT 1042:1
n : Number of gear stages : 4 |MD : Torque up to : 1.4 Nm |Mint. : Intermittent torque up to : 2 Nm |i : Reduction ratio : 1042 |Ø : Diameter : 22 mm |L : Length : 37.2 mm
Series 22GPT 1294:1
n : Number of gear stages : 4 |MD : Torque up to : 1.4 Nm |Mint. : Intermittent torque up to : 2 Nm |i : Reduction ratio : 1294 |Ø : Diameter : 22 mm |L : Length : 37.2 mm

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 3
Continuous torque, max. 0.45 Nm
Intermittent torque, max. 0.6 Nm
Peak torque 1 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 11000 min⁻¹
Continuous output power, max. 21 W
Intermittent output power, max. 30 W
Efficiency, max. 92 %
Input inertia with pinion, max. 75 gmm²
Torsional stiffness, typical 6 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 18.1 mm
Mass without motor, ca. 44 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 3.6
Continuous torque, max. 0.45 Nm
Intermittent torque, max. 0.6 Nm
Peak torque 1 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 11000 min⁻¹
Continuous output power, max. 21 W
Intermittent output power, max. 30 W
Efficiency, max. 92 %
Input inertia with pinion, max. 75 gmm²
Torsional stiffness, typical 6 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 18.1 mm
Mass without motor, ca. 44 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 4.5
Continuous torque, max. 0.45 Nm
Intermittent torque, max. 0.6 Nm
Peak torque 1 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 11000 min⁻¹
Continuous output power, max. 21 W
Intermittent output power, max. 30 W
Efficiency, max. 92 %
Input inertia with pinion, max. 75 gmm²
Torsional stiffness, typical 6 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 18.1 mm
Mass without motor, ca. 44 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 6.6
Continuous torque, max. 0.45 Nm
Intermittent torque, max. 0.6 Nm
Peak torque 1 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 11000 min⁻¹
Continuous output power, max. 21 W
Intermittent output power, max. 30 W
Efficiency, max. 92 %
Input inertia with pinion, max. 75 gmm²
Torsional stiffness, typical 6 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 18.1 mm
Mass without motor, ca. 44 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 9
Continuous torque, max. 0.8 Nm
Intermittent torque, max. 1.1 Nm
Peak torque 2.5 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 12000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 18 W
Efficiency, max. 84 %
Input inertia with pinion, max. 78 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 24.5 mm
Mass without motor, ca. 58 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 11
Continuous torque, max. 0.8 Nm
Intermittent torque, max. 1.1 Nm
Peak torque 2.5 Nm
Continuous input speed, max. 12000 min⁻¹
Intermittent input speed, max. 15000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 18 W
Efficiency, max. 82 %
Input inertia with pinion, max. 50 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 24.5 mm
Mass without motor, ca. 58 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 14
Continuous torque, max. 0.8 Nm
Intermittent torque, max. 1.1 Nm
Peak torque 2.5 Nm
Continuous input speed, max. 12000 min⁻¹
Intermittent input speed, max. 15000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 18 W
Efficiency, max. 82 %
Input inertia with pinion, max. 50 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 24.5 mm
Mass without motor, ca. 58 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 16
Continuous torque, max. 0.8 Nm
Intermittent torque, max. 1.1 Nm
Peak torque 2.5 Nm
Continuous input speed, max. 12000 min⁻¹
Intermittent input speed, max. 15000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 18 W
Efficiency, max. 82 %
Input inertia with pinion, max. 50 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 24.5 mm
Mass without motor, ca. 58 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 20
Continuous torque, max. 0.8 Nm
Intermittent torque, max. 1.1 Nm
Peak torque 2.5 Nm
Continuous input speed, max. 12000 min⁻¹
Intermittent input speed, max. 15000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 18 W
Efficiency, max. 82 %
Input inertia with pinion, max. 50 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 24.5 mm
Mass without motor, ca. 58 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 24
Continuous torque, max. 0.8 Nm
Intermittent torque, max. 1.1 Nm
Peak torque 2.5 Nm
Continuous input speed, max. 12000 min⁻¹
Intermittent input speed, max. 15000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 18 W
Efficiency, max. 82 %
Input inertia with pinion, max. 50 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 24.5 mm
Mass without motor, ca. 58 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 30
Continuous torque, max. 0.8 Nm
Intermittent torque, max. 1.1 Nm
Peak torque 2.5 Nm
Continuous input speed, max. 12000 min⁻¹
Intermittent input speed, max. 15000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 18 W
Efficiency, max. 82 %
Input inertia with pinion, max. 50 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 24.5 mm
Mass without motor, ca. 58 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 41
Continuous torque, max. 1.3 Nm
Intermittent torque, max. 1.8 Nm
Peak torque 3.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 34 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 30.8 mm
Mass without motor, ca. 72 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 44
Continuous torque, max. 0.8 Nm
Intermittent torque, max. 1.1 Nm
Peak torque 2.5 Nm
Continuous input speed, max. 12000 min⁻¹
Intermittent input speed, max. 15000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 18 W
Efficiency, max. 82 %
Input inertia with pinion, max. 50 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 24.5 mm
Mass without motor, ca. 58 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 49
Continuous torque, max. 1.3 Nm
Intermittent torque, max. 1.8 Nm
Peak torque 3.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 34 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 30.8 mm
Mass without motor, ca. 72 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 59
Continuous torque, max. 1.3 Nm
Intermittent torque, max. 1.8 Nm
Peak torque 3.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 34 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 30.8 mm
Mass without motor, ca. 72 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 72
Continuous torque, max. 1.3 Nm
Intermittent torque, max. 1.8 Nm
Peak torque 3.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 34 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 30.8 mm
Mass without motor, ca. 72 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 89
Continuous torque, max. 1.3 Nm
Intermittent torque, max. 1.8 Nm
Peak torque 3.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 34 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 30.8 mm
Mass without motor, ca. 72 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 108
Continuous torque, max. 1.3 Nm
Intermittent torque, max. 1.8 Nm
Peak torque 3.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 34 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 30.8 mm
Mass without motor, ca. 72 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 131
Continuous torque, max. 1.3 Nm
Intermittent torque, max. 1.8 Nm
Peak torque 3.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 34 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 30.8 mm
Mass without motor, ca. 72 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 158
Continuous torque, max. 1.3 Nm
Intermittent torque, max. 1.8 Nm
Peak torque 3.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 34 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 30.8 mm
Mass without motor, ca. 72 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 178
Continuous torque, max. 1.8 Nm
Intermittent torque, max. 2.5 Nm
Peak torque 4.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 14 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 37.2 mm
Mass without motor, ca. 86 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 196
Continuous torque, max. 1.3 Nm
Intermittent torque, max. 1.8 Nm
Peak torque 3.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 34 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 30.8 mm
Mass without motor, ca. 72 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 215
Continuous torque, max. 1.8 Nm
Intermittent torque, max. 2.5 Nm
Peak torque 4.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 14 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 37.2 mm
Mass without motor, ca. 86 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 267
Continuous torque, max. 1.8 Nm
Intermittent torque, max. 2.5 Nm
Peak torque 4.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 14 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 37.2 mm
Mass without motor, ca. 86 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 323
Continuous torque, max. 1.8 Nm
Intermittent torque, max. 2.5 Nm
Peak torque 4.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 14 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 37.2 mm
Mass without motor, ca. 86 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 401
Continuous torque, max. 1.8 Nm
Intermittent torque, max. 2.5 Nm
Peak torque 4.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 14 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 37.2 mm
Mass without motor, ca. 86 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 474
Continuous torque, max. 1.8 Nm
Intermittent torque, max. 2.5 Nm
Peak torque 4.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 14 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 37.2 mm
Mass without motor, ca. 86 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 588
Continuous torque, max. 1.8 Nm
Intermittent torque, max. 2.5 Nm
Peak torque 4.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 14 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 37.2 mm
Mass without motor, ca. 86 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 711
Continuous torque, max. 1.4 Nm
Intermittent torque, max. 2 Nm
Peak torque 4 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 13 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 37.2 mm
Mass without motor, ca. 86 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 862
Continuous torque, max. 1.8 Nm
Intermittent torque, max. 2.5 Nm
Peak torque 4.5 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 14 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 37.2 mm
Mass without motor, ca. 86 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 1042
Continuous torque, max. 1.4 Nm
Intermittent torque, max. 2 Nm
Peak torque 4 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 13 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 37.2 mm
Mass without motor, ca. 86 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 1294
Continuous torque, max. 1.4 Nm
Intermittent torque, max. 2 Nm
Peak torque 4 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 13 gmm²
Torsional stiffness, typical 11 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 37.2 mm
Mass without motor, ca. 86 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel
Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Brushless DC-Motors
FAULHABER B
2036 ... B Series  by FAULHABER
Series 2036 ... B
2 Pole Technology
2057 ... B Series  by FAULHABER
Series 2057 ... B
2 Pole Technology
2444 ... B Series  by FAULHABER
Series 2444 ... B
2 Pole Technology
FAULHABER BXT
2214 ... BXT H Series  by FAULHABER
Series 2214 ... BXT H
External rotor technology, with housing
2214 ... BXT R Series  by FAULHABER
Series 2214 ... BXT R
External rotor technology, without housing
3216 ... BXT H Series  by FAULHABER
Series 3216 ... BXT H
External rotor technology, with housing
3216 ... BXT R Series  by FAULHABER
Series 3216 ... BXT R
External rotor technology, without housing
FAULHABER BX4
2232 ... BX4 Series  by FAULHABER
Series 2232 ... BX4
4 Pole Technology
2250 ... BX4 Series  by FAULHABER
Series 2250 ... BX4
4 Pole Technology
FAULHABER BP4
2264 ... BP4 Series  by FAULHABER
Series 2264 ... BP4
4 Pole Technology
Motors with integrated Electronics
FAULHABER BXT SC
2214 ... BXT H SC Series  by FAULHABER
Series 2214 ... BXT H SC
with integrated Speed Controller, external rotor technology, with housing
3216 ... BXT H SC Series  by FAULHABER
Series 3216 ... BXT H SC
with integrated Speed Controller, external rotor technology, with housing
FAULHABER BX4 IMC
2232 ... BX4 IMC RS/CO Series  by FAULHABER
Series 2232 ... BX4 IMC RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
2250 ... BX4 IMC RS/CO Series  by FAULHABER
Series 2250 ... BX4 IMC RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
FAULHABER BX4 SC
2232 ... BX4 SC Series  by FAULHABER
Series 2232 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
2250 ... BX4 SC Series  by FAULHABER
Series 2250 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
DC-Motors
FAULHABER SR
2224 ... SR Series  by FAULHABER
Series 2224 ... SR
Precious Metal Commutation
2232 ... SR Series  by FAULHABER
Series 2232 ... SR
Precious Metal Commutation
FAULHABER CXR
2237 ... CXR Series  by FAULHABER
Series 2237 ... CXR
Graphite Commutation
2642 ... CXR Series  by FAULHABER
Series 2642 ... CXR
Graphite Commutation
2657 ... CXR Series  by FAULHABER
Series 2657 ... CXR
Graphite Commutation
FAULHABER CR
2342 ... CR Series  by FAULHABER
Series 2342 ... CR
Graphite Commutation
2642 ... CR Series  by FAULHABER
Series 2642 ... CR
Graphite Commutation
2657 ... CR Series  by FAULHABER
Series 2657 ... CR
Graphite Commutation
2668 ... CR Series  by FAULHABER
Series 2668 ... CR
Graphite Commutation
Stepper Motors
AM2224 Series  by FAULHABER
Series AM2224
Two phase, 24 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
FAULHABER GPT Series 22GPT by FAULHABER
Your Choice
Selected Variant
Series 22GPT 3:1
High Torque
Key Features
Number of gear stages: 1
Torque up to: 0.45 Nm
Intermittent torque up to: 0.6 Nm
Reduction ratio: 3
Diameter: 22 mm
Length: 18.1 mm
Selected Variant
Series 22GPT 3,6:1
High Torque
Key Features
Number of gear stages: 1
Torque up to: 0.45 Nm
Intermittent torque up to: 0.6 Nm
Reduction ratio: 3.6
Diameter: 22 mm
Length: 18.1 mm
Selected Variant
Series 22GPT 4,5:1
High Torque
Key Features
Number of gear stages: 1
Torque up to: 0.45 Nm
Intermittent torque up to: 0.6 Nm
Reduction ratio: 4.5
Diameter: 22 mm
Length: 18.1 mm
Selected Variant
Series 22GPT 6,6:1
High Torque
Key Features
Number of gear stages: 1
Torque up to: 0.45 Nm
Intermittent torque up to: 0.6 Nm
Reduction ratio: 6.6
Diameter: 22 mm
Length: 18.1 mm
Selected Variant
Series 22GPT 9:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 0.8 Nm
Intermittent torque up to: 1.1 Nm
Reduction ratio: 9
Diameter: 22 mm
Length: 24.5 mm
Selected Variant
Series 22GPT 11:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 0.8 Nm
Intermittent torque up to: 1.1 Nm
Reduction ratio: 11
Diameter: 22 mm
Length: 24.5 mm
Selected Variant
Series 22GPT 14:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 0.8 Nm
Intermittent torque up to: 1.1 Nm
Reduction ratio: 14
Diameter: 22 mm
Length: 24.5 mm
Selected Variant
Series 22GPT 16:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 0.8 Nm
Intermittent torque up to: 1.1 Nm
Reduction ratio: 16
Diameter: 22 mm
Length: 24.5 mm
Selected Variant
Series 22GPT 20:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 0.8 Nm
Intermittent torque up to: 1.1 Nm
Reduction ratio: 20
Diameter: 22 mm
Length: 24.5 mm
Selected Variant
Series 22GPT 24:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 0.8 Nm
Intermittent torque up to: 1.1 Nm
Reduction ratio: 24
Diameter: 22 mm
Length: 24.5 mm
Selected Variant
Series 22GPT 30:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 0.8 Nm
Intermittent torque up to: 1.1 Nm
Reduction ratio: 30
Diameter: 22 mm
Length: 24.5 mm
Selected Variant
Series 22GPT 41:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 1.3 Nm
Intermittent torque up to: 1.8 Nm
Reduction ratio: 41
Diameter: 22 mm
Length: 30.8 mm
Selected Variant
Series 22GPT 44:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 0.8 Nm
Intermittent torque up to: 1.1 Nm
Reduction ratio: 44
Diameter: 22 mm
Length: 24.5 mm
Selected Variant
Series 22GPT 49:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 1.3 Nm
Intermittent torque up to: 1.8 Nm
Reduction ratio: 49
Diameter: 22 mm
Length: 30.8 mm
Selected Variant
Series 22GPT 59:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 1.3 Nm
Intermittent torque up to: 1.8 Nm
Reduction ratio: 59
Diameter: 22 mm
Length: 30.8 mm
Selected Variant
Series 22GPT 72:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 1.3 Nm
Intermittent torque up to: 1.8 Nm
Reduction ratio: 72
Diameter: 22 mm
Length: 30.8 mm
Selected Variant
Series 22GPT 89:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 1.3 Nm
Intermittent torque up to: 1.8 Nm
Reduction ratio: 89
Diameter: 22 mm
Length: 30.8 mm
Selected Variant
Series 22GPT 108:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 1.3 Nm
Intermittent torque up to: 1.8 Nm
Reduction ratio: 108
Diameter: 22 mm
Length: 30.8 mm
Selected Variant
Series 22GPT 131:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 1.3 Nm
Intermittent torque up to: 1.8 Nm
Reduction ratio: 131
Diameter: 22 mm
Length: 30.8 mm
Selected Variant
Series 22GPT 158:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 1.3 Nm
Intermittent torque up to: 1.8 Nm
Reduction ratio: 158
Diameter: 22 mm
Length: 30.8 mm
Selected Variant
Series 22GPT 178:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 1.8 Nm
Intermittent torque up to: 2.5 Nm
Reduction ratio: 178
Diameter: 22 mm
Length: 37.2 mm
Selected Variant
Series 22GPT 196:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 1.3 Nm
Intermittent torque up to: 1.8 Nm
Reduction ratio: 196
Diameter: 22 mm
Length: 30.8 mm
Selected Variant
Series 22GPT 215:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 1.8 Nm
Intermittent torque up to: 2.5 Nm
Reduction ratio: 215
Diameter: 22 mm
Length: 37.2 mm
Selected Variant
Series 22GPT 267:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 1.8 Nm
Intermittent torque up to: 2.5 Nm
Reduction ratio: 267
Diameter: 22 mm
Length: 37.2 mm
Selected Variant
Series 22GPT 323:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 1.8 Nm
Intermittent torque up to: 2.5 Nm
Reduction ratio: 323
Diameter: 22 mm
Length: 37.2 mm
Selected Variant
Series 22GPT 401:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 1.8 Nm
Intermittent torque up to: 2.5 Nm
Reduction ratio: 401
Diameter: 22 mm
Length: 37.2 mm
Selected Variant
Series 22GPT 474:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 1.8 Nm
Intermittent torque up to: 2.5 Nm
Reduction ratio: 474
Diameter: 22 mm
Length: 37.2 mm
Selected Variant
Series 22GPT 588:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 1.8 Nm
Intermittent torque up to: 2.5 Nm
Reduction ratio: 588
Diameter: 22 mm
Length: 37.2 mm
Selected Variant
Series 22GPT 711:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 1.4 Nm
Intermittent torque up to: 2 Nm
Reduction ratio: 711
Diameter: 22 mm
Length: 37.2 mm
Selected Variant
Series 22GPT 862:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 1.8 Nm
Intermittent torque up to: 2.5 Nm
Reduction ratio: 862
Diameter: 22 mm
Length: 37.2 mm
Selected Variant
Series 22GPT 1042:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 1.4 Nm
Intermittent torque up to: 2 Nm
Reduction ratio: 1042
Diameter: 22 mm
Length: 37.2 mm
Selected Variant
Series 22GPT 1294:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 1.4 Nm
Intermittent torque up to: 2 Nm
Reduction ratio: 1294
Diameter: 22 mm
Length: 37.2 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.