Press Suppliers
Press Suppliers

Planetary Gearheads Series 30/1

Key Features
Number of gear stages:
1 ... 5
Torque up to:
4.5 Nm
Intermittent torque up to:
6 Nm
Reduction ratio:
3.71 ... 1526
Diameter:
30 mm
Length:
27.1 ... 59.2 mm
Advantages
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Variants:
Series 30/1 3,71:1
n : Number of gear stages : 1 |MD : Torque up to : 1.5 Nm |Mint. : Intermittent torque up to : 3 Nm |i : Reduction ratio : 3.71 |Ø : Diameter : 30 mm |L : Length : 27.1 mm
Series 30/1 14:1
n : Number of gear stages : 2 |MD : Torque up to : 0.35 Nm |Mint. : Intermittent torque up to : 0.5 Nm |i : Reduction ratio : 14 |Ø : Diameter : 30 mm |L : Length : 35.1 mm
Series 30/1 43:1
n : Number of gear stages : 3 |MD : Torque up to : 1.2 Nm |Mint. : Intermittent torque up to : 1.6 Nm |i : Reduction ratio : 43 |Ø : Diameter : 30 mm |L : Length : 43.1 mm
Series 30/1 66:1
n : Number of gear stages : 3 |MD : Torque up to : 1.8 Nm |Mint. : Intermittent torque up to : 2.4 Nm |i : Reduction ratio : 66 |Ø : Diameter : 30 mm |L : Length : 43.1 mm
Series 30/1 134:1
n : Number of gear stages : 4 |MD : Torque up to : 3.5 Nm |Mint. : Intermittent torque up to : 4.5 Nm |i : Reduction ratio : 134 |Ø : Diameter : 30 mm |L : Length : 51.2 mm
Series 30/1 159:1
n : Number of gear stages : 4 |MD : Torque up to : 4.5 Nm |Mint. : Intermittent torque up to : 6 Nm |i : Reduction ratio : 159 |Ø : Diameter : 30 mm |L : Length : 51.2 mm
Series 30/1 246:1
n : Number of gear stages : 4 |MD : Torque up to : 4.5 Nm |Mint. : Intermittent torque up to : 6 Nm |i : Reduction ratio : 246 |Ø : Diameter : 30 mm |L : Length : 51.2 mm
Series 30/1 415:1
n : Number of gear stages : 5 |MD : Torque up to : 4.5 Nm |Mint. : Intermittent torque up to : 6 Nm |i : Reduction ratio : 415 |Ø : Diameter : 30 mm |L : Length : 59.2 mm
Series 30/1 592:1
n : Number of gear stages : 5 |MD : Torque up to : 4.5 Nm |Mint. : Intermittent torque up to : 6 Nm |i : Reduction ratio : 592 |Ø : Diameter : 30 mm |L : Length : 59.2 mm
Series 30/1 989:1
n : Number of gear stages : 5 |MD : Torque up to : 4.5 Nm |Mint. : Intermittent torque up to : 6 Nm |i : Reduction ratio : 989 |Ø : Diameter : 30 mm |L : Length : 59.2 mm
Series 30/1 1526:1
n : Number of gear stages : 5 |MD : Torque up to : 4.5 Nm |Mint. : Intermittent torque up to : 6 Nm |i : Reduction ratio : 1526 |Ø : Diameter : 30 mm |L : Length : 59.2 mm

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 3.71
Continuous torque, max. 1.5 Nm
Intermittent torque, max. 3 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 88 %
Backlash, at no-load, typical 1 °
Length without motor L2 27.1 mm
Mass without motor, ca. 107 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 14
Continuous torque, max. 0.35 Nm
Intermittent torque, max. 0.5 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 80 %
Backlash, at no-load, typical 1 °
Length without motor L2 35.1 mm
Mass without motor, ca. 139 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 43
Continuous torque, max. 1.2 Nm
Intermittent torque, max. 1.6 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 1 °
Length without motor L2 43.1 mm
Mass without motor, ca. 171 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 66
Continuous torque, max. 1.8 Nm
Intermittent torque, max. 2.4 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 1 °
Length without motor L2 43.1 mm
Mass without motor, ca. 171 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 134
Continuous torque, max. 3.5 Nm
Intermittent torque, max. 4.5 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 51.2 mm
Mass without motor, ca. 203 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 159
Continuous torque, max. 4.5 Nm
Intermittent torque, max. 6 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 51.2 mm
Mass without motor, ca. 203 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 246
Continuous torque, max. 4.5 Nm
Intermittent torque, max. 6 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 51.2 mm
Mass without motor, ca. 203 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 415
Continuous torque, max. 4.5 Nm
Intermittent torque, max. 6 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 59.2 mm
Mass without motor, ca. 235 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 592
Continuous torque, max. 4.5 Nm
Intermittent torque, max. 6 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 59.2 mm
Mass without motor, ca. 235 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 989
Continuous torque, max. 4.5 Nm
Intermittent torque, max. 6 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 59.2 mm
Mass without motor, ca. 235 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 1526
Continuous torque, max. 4.5 Nm
Intermittent torque, max. 6 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 59.2 mm
Mass without motor, ca. 235 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel
DC-Motors
FAULHABER CR
2342 ... CR Series  by FAULHABER
Series 2342 ... CR
Graphite Commutation
2642 ... CR Series  by FAULHABER
Series 2642 ... CR
Graphite Commutation
2657 ... CR Series  by FAULHABER
Series 2657 ... CR
Graphite Commutation
2668 ... CR Series  by FAULHABER
Series 2668 ... CR
Graphite Commutation
FAULHABER CXR
2642 ... CXR Series  by FAULHABER
Series 2642 ... CXR
Graphite Commutation
2657 ... CXR Series  by FAULHABER
Series 2657 ... CXR
Graphite Commutation
Brushless DC-Motors
FAULHABER B
2444 ... B Series  by FAULHABER
Series 2444 ... B
2 Pole Technology
3056 ... B Series  by FAULHABER
Series 3056 ... B
2 Pole Technology
3564 ... B Series  by FAULHABER
Series 3564 ... B
2 Pole Technology

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 30/1 3,71:1
Key Features
Number of gear stages: 1
Torque up to: 1.5 Nm
Intermittent torque up to: 3 Nm
Reduction ratio: 3.71
Diameter: 30 mm
Length: 27.1 mm
Selected Variant
Series 30/1 14:1
Key Features
Number of gear stages: 2
Torque up to: 0.35 Nm
Intermittent torque up to: 0.5 Nm
Reduction ratio: 14
Diameter: 30 mm
Length: 35.1 mm
Selected Variant
Series 30/1 43:1
Key Features
Number of gear stages: 3
Torque up to: 1.2 Nm
Intermittent torque up to: 1.6 Nm
Reduction ratio: 43
Diameter: 30 mm
Length: 43.1 mm
Selected Variant
Series 30/1 66:1
Key Features
Number of gear stages: 3
Torque up to: 1.8 Nm
Intermittent torque up to: 2.4 Nm
Reduction ratio: 66
Diameter: 30 mm
Length: 43.1 mm
Selected Variant
Series 30/1 134:1
Key Features
Number of gear stages: 4
Torque up to: 3.5 Nm
Intermittent torque up to: 4.5 Nm
Reduction ratio: 134
Diameter: 30 mm
Length: 51.2 mm
Selected Variant
Series 30/1 159:1
Key Features
Number of gear stages: 4
Torque up to: 4.5 Nm
Intermittent torque up to: 6 Nm
Reduction ratio: 159
Diameter: 30 mm
Length: 51.2 mm
Selected Variant
Series 30/1 246:1
Key Features
Number of gear stages: 4
Torque up to: 4.5 Nm
Intermittent torque up to: 6 Nm
Reduction ratio: 246
Diameter: 30 mm
Length: 51.2 mm
Selected Variant
Series 30/1 415:1
Key Features
Number of gear stages: 5
Torque up to: 4.5 Nm
Intermittent torque up to: 6 Nm
Reduction ratio: 415
Diameter: 30 mm
Length: 59.2 mm
Selected Variant
Series 30/1 592:1
Key Features
Number of gear stages: 5
Torque up to: 4.5 Nm
Intermittent torque up to: 6 Nm
Reduction ratio: 592
Diameter: 30 mm
Length: 59.2 mm
Selected Variant
Series 30/1 989:1
Key Features
Number of gear stages: 5
Torque up to: 4.5 Nm
Intermittent torque up to: 6 Nm
Reduction ratio: 989
Diameter: 30 mm
Length: 59.2 mm
Selected Variant
Series 30/1 1526:1
Key Features
Number of gear stages: 5
Torque up to: 4.5 Nm
Intermittent torque up to: 6 Nm
Reduction ratio: 1526
Diameter: 30 mm
Length: 59.2 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.