Press Suppliers
Press Suppliers

Encoders Series IEH3-4096

magnetic Encoder, digital outputs
3 channels, 256 - 4096 lines per revolution

Key Features
Lines per revolution:
256 ... 4096
Encoder channels:
3
Advantages
Integrated encoder for DC-motors of the SR series
Extremely compact in combination with DC-motors of the SR series with a length of only 1.4 mm
Also available for the DC-motors of the CXR series
Wide range of resolutions
Index channel
Variants:
Series IEH3-256
N : Lines per revolution : 256 |nchannel : Encoder channels : 3
Series IEH3-512
N : Lines per revolution : 512 |nchannel : Encoder channels : 3
Series IEH3-1024
N : Lines per revolution : 1024 |nchannel : Encoder channels : 3
Series IEH3-2048
N : Lines per revolution : 2048 |nchannel : Encoder channels : 3
Series IEH3-4096
N : Lines per revolution : 4096 |nchannel : Encoder channels : 3

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 256
Frequency range, up tof 80 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 2.5 mA
Index Pulse widthP0 9045 °e
Phase shift, channel A to BΦ 9045 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.05 / 0.05 / 50 pF
Inertia of sensor magnetJ 0.11 gcm²
Operating temperature range -40 ... 100 °C

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 512
Frequency range, up tof 160 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 2.5 mA
Index Pulse widthP0 9045 °e
Phase shift, channel A to BΦ 9045 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.05 / 0.05 / 50 pF
Inertia of sensor magnetJ 0.11 gcm²
Operating temperature range -40 ... 100 °C

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 1024
Frequency range, up tof 320 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 2.5 mA
Index Pulse widthP0 9065 °e
Phase shift, channel A to BΦ 9065 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.05 / 0.05 / 50 pF
Inertia of sensor magnetJ 0.11 gcm²
Operating temperature range -40 ... 100 °C

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 2048
Frequency range, up tof 640 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 2.5 mA
Index Pulse widthP0 9075 °e
Phase shift, channel A to BΦ 9075 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.05 / 0.05 / 50 pF
Inertia of sensor magnetJ 0.11 gcm²
Operating temperature range -40 ... 100 °C

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 4096
Frequency range, up tof 875 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 2.5 mA
Index Pulse widthP0 9075 °e
Phase shift, channel A to BΦ 9075 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.05 / 0.05 / 50 pF
Inertia of sensor magnetJ 0.11 gcm²
Operating temperature range -40 ... 100 °C
Incremental encoder Series IEH3-4096 by FAULHABER
Incremental encoder Series IEH3-4096 by FAULHABER
Incremental encoder Series IEH3-4096 by FAULHABER
Incremental encoder Series IEH3-4096 by FAULHABER
Incremental encoder Series IEH3-4096 by FAULHABER
Incremental encoder Series IEH3-4096 by FAULHABER
Incremental encoder Series IEH3-4096 by FAULHABER
Incremental encoder Series IEH3-4096 by FAULHABER
Incremental encoder Series IEH3-4096 by FAULHABER
Incremental encoder Series IEH3-4096 by FAULHABER
Incremental encoder Series IEH3-4096 by FAULHABER
Incremental encoder Series IEH3-4096 by FAULHABER
Incremental encoder Series IEH3-4096 by FAULHABER
Incremental encoder Series IEH3-4096 by FAULHABER
Incremental encoder Series IEH3-4096 by FAULHABER
DC-Motors
FAULHABER CXR
1336 ... CXR Series  by FAULHABER
Series 1336 ... CXR
Graphite Commutation
1727 ... CXR Series  by FAULHABER
Series 1727 ... CXR
Graphite Commutation
1741 ... CXR Series  by FAULHABER
Series 1741 ... CXR
Graphite Commutation
FAULHABER SR
1516 ... SR Series  by FAULHABER
Series 1516 ... SR
Precious Metal Commutation
1524 ... SR Series  by FAULHABER
Series 1524 ... SR
Precious Metal Commutation
1717 ... SR Series  by FAULHABER
Series 1717 ... SR
Precious Metal Commutation
1724 ... SR Series  by FAULHABER
Series 1724 ... SR
Precious Metal Commutation
2224 ... SR Series  by FAULHABER
Series 2224 ... SR
Precious Metal Commutation
2232 ... SR Series  by FAULHABER
Series 2232 ... SR
Precious Metal Commutation
Accessories
Adapter and cables
6501.00193 Series  by FAULHABER
Series 6501.00193
Encoder Adapter MC V2.5, SC » IE3, IEH3, IER3, IERS3
6501.00194 Series  by FAULHABER
Series 6501.00194
Encoder Adapter MC V2.5, SC » IE3, IEH3, IER3, IERS3

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination

Application note

pdf
AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
pdf
AN 144 - Quadraturschnittstelle
pdf
AN 146 - Further information on IEH2 and IEH3
pdf
AN 147 - Definition of the encoder signal criteria
pdf
AN 162 - Analog Hall Sensors
pdf
AN 163 - Digital Hall Sensors
pdf
AN 192 - Handling Instructions for Incremental Encoders
Your Choice
Selected Variant
Series IEH3-256
magnetic Encoder, digital outputs
3 channels, 256 - 4096 lines per revolution
Key Features
Lines per revolution: 256
Encoder channels: 3
Selected Variant
Series IEH3-512
magnetic Encoder, digital outputs
3 channels, 256 - 4096 lines per revolution
Key Features
Lines per revolution: 512
Encoder channels: 3
Selected Variant
Series IEH3-1024
magnetic Encoder, digital outputs
3 channels, 256 - 4096 lines per revolution
Key Features
Lines per revolution: 1024
Encoder channels: 3
Selected Variant
Series IEH3-2048
magnetic Encoder, digital outputs
3 channels, 256 - 4096 lines per revolution
Key Features
Lines per revolution: 2048
Encoder channels: 3
Selected Variant
Series IEH3-4096
magnetic Encoder, digital outputs
3 channels, 256 - 4096 lines per revolution
Key Features
Lines per revolution: 4096
Encoder channels: 3

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.