Press Suppliers
Press Suppliers

Spur Gearheads Series 22/2

Key Features
Number of gear stages:
2 ... 13
Torque up to:
100 mNm
Intermittent torque up to:
400 mNm
Reduction ratio:
3.1 ... 983447
Diameter:
23.8 mm
Length:
40.8 ... 75.6 mm
Advantages
Available in a wide variety of reduction ratios
Zero backlash versions are available
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Variants:
Series 22/2 3,1:1
n : Number of gear stages : 2 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 3.1 |Ø : Diameter : 23.8 mm |L : Length : 40.8 mm
Series 22/2 5,44:1
n : Number of gear stages : 2 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 5.4 |Ø : Diameter : 23.8 mm |L : Length : 40.8 mm
Series 22/2 9,7:1
n : Number of gear stages : 3 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 9.7 |Ø : Diameter : 23.8 mm |L : Length : 46.6 mm
Series 22/2 17,2:1
n : Number of gear stages : 4 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 17.2 |Ø : Diameter : 23.8 mm |L : Length : 49.5 mm
Series 22/2 30,7:1
n : Number of gear stages : 4 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 30.7 |Ø : Diameter : 23.8 mm |L : Length : 49.5 mm
Series 22/2 54,6:1
n : Number of gear stages : 5 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 54.6 |Ø : Diameter : 23.8 mm |L : Length : 52.4 mm
Series 22/2 97,3:1
n : Number of gear stages : 5 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 97.3 |Ø : Diameter : 23.8 mm |L : Length : 52.4 mm
Series 22/2 173:1
n : Number of gear stages : 6 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 173 |Ø : Diameter : 23.8 mm |L : Length : 55.3 mm
Series 22/2 308:1
n : Number of gear stages : 6 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 308 |Ø : Diameter : 23.8 mm |L : Length : 55.3 mm
Series 22/2 548:1
n : Number of gear stages : 7 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 548 |Ø : Diameter : 23.8 mm |L : Length : 58.2 mm
Series 22/2 975:1
n : Number of gear stages : 7 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 975 |Ø : Diameter : 23.8 mm |L : Length : 58.2 mm
Series 22/2 1734:1
n : Number of gear stages : 8 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 1734 |Ø : Diameter : 23.8 mm |L : Length : 61.1 mm
Series 22/2 3088:1
n : Number of gear stages : 8 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 3088 |Ø : Diameter : 23.8 mm |L : Length : 61.1 mm
Series 22/2 5490:1
n : Number of gear stages : 9 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 5490 |Ø : Diameter : 23.8 mm |L : Length : 64 mm
Series 22/2 9780:1
n : Number of gear stages : 9 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 9780 |Ø : Diameter : 23.8 mm |L : Length : 64 mm
Series 22/2 17386:1
n : Number of gear stages : 10 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 17386 |Ø : Diameter : 23.8 mm |L : Length : 66.9 mm
Series 22/2 30969:1
n : Number of gear stages : 10 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 30969 |Ø : Diameter : 23.8 mm |L : Length : 66.9 mm
Series 22/2 55057:1
n : Number of gear stages : 11 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 55057 |Ø : Diameter : 23.8 mm |L : Length : 69.8 mm
Series 22/2 98070:1
n : Number of gear stages : 11 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 98070 |Ø : Diameter : 23.8 mm |L : Length : 69.8 mm
Series 22/2 174350:1
n : Number of gear stages : 12 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 174350 |Ø : Diameter : 23.8 mm |L : Length : 72.7 mm
Series 22/2 310560:1
n : Number of gear stages : 12 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 310560 |Ø : Diameter : 23.8 mm |L : Length : 72.7 mm
Series 22/2 552113:1
n : Number of gear stages : 13 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 552113 |Ø : Diameter : 23.8 mm |L : Length : 75.6 mm
Series 22/2 983447:1
n : Number of gear stages : 13 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 983447 |Ø : Diameter : 23.8 mm |L : Length : 75.6 mm

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 3.1
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 90 %
Backlash, at no-load, typical 3 °
Length without motor L2 40.8 mm
Mass without motor, ca. 58 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 5.4
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 90 %
Backlash, at no-load, typical 3 °
Length without motor L2 40.8 mm
Mass without motor, ca. 58 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 9.7
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 86 %
Backlash, at no-load, typical 3 °
Length without motor L2 46.6 mm
Mass without motor, ca. 68 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 17.2
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 81 %
Backlash, at no-load, typical 3 °
Length without motor L2 49.5 mm
Mass without motor, ca. 72 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 30.7
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 81 %
Backlash, at no-load, typical 3 °
Length without motor L2 49.5 mm
Mass without motor, ca. 72 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 54.6
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 73 %
Backlash, at no-load, typical 3 °
Length without motor L2 52.4 mm
Mass without motor, ca. 77 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 97.3
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 73 %
Backlash, at no-load, typical 3 °
Length without motor L2 52.4 mm
Mass without motor, ca. 77 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 173
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 66 %
Backlash, at no-load, typical 3 °
Length without motor L2 55.3 mm
Mass without motor, ca. 82 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 308
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 66 %
Backlash, at no-load, typical 3 °
Length without motor L2 55.3 mm
Mass without motor, ca. 82 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 7
Reduction ratio 548
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 59 %
Backlash, at no-load, typical 3 °
Length without motor L2 58.2 mm
Mass without motor, ca. 88 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 7
Reduction ratio 975
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 59 %
Backlash, at no-load, typical 3 °
Length without motor L2 58.2 mm
Mass without motor, ca. 88 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 8
Reduction ratio 1734
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 53 %
Backlash, at no-load, typical 3 °
Length without motor L2 61.1 mm
Mass without motor, ca. 93 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 8
Reduction ratio 3088
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 53 %
Backlash, at no-load, typical 3 °
Length without motor L2 61.1 mm
Mass without motor, ca. 93 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 9
Reduction ratio 5490
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 48 %
Backlash, at no-load, typical 3 °
Length without motor L2 64 mm
Mass without motor, ca. 98 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 9
Reduction ratio 9780
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 48 %
Backlash, at no-load, typical 3 °
Length without motor L2 64 mm
Mass without motor, ca. 98 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 10
Reduction ratio 17386
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 43 %
Backlash, at no-load, typical 3 °
Length without motor L2 66.9 mm
Mass without motor, ca. 103 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 10
Reduction ratio 30969
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 43 %
Backlash, at no-load, typical 3 °
Length without motor L2 66.9 mm
Mass without motor, ca. 103 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 11
Reduction ratio 55057
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 39 %
Backlash, at no-load, typical 3 °
Length without motor L2 69.8 mm
Mass without motor, ca. 108 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 11
Reduction ratio 98070
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 39 %
Backlash, at no-load, typical 3 °
Length without motor L2 69.8 mm
Mass without motor, ca. 108 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 12
Reduction ratio 174350
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 35 %
Backlash, at no-load, typical 3 °
Length without motor L2 72.7 mm
Mass without motor, ca. 113 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 12
Reduction ratio 310560
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 35 %
Backlash, at no-load, typical 3 °
Length without motor L2 72.7 mm
Mass without motor, ca. 113 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 13
Reduction ratio 552113
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 31 %
Backlash, at no-load, typical 3 °
Length without motor L2 75.6 mm
Mass without motor, ca. 118 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 13
Reduction ratio 983447
Continuous torque, max. 100 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 31 %
Backlash, at no-load, typical 3 °
Length without motor L2 75.6 mm
Mass without motor, ca. 118 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output
Housing material metal
Geartrain material metal
DC-Motors
FAULHABER SR
2224 ... SR Series  by FAULHABER
Series 2224 ... SR
Precious Metal Commutation
2232 ... SR Series  by FAULHABER
Series 2232 ... SR
Precious Metal Commutation
FAULHABER S/G
2230 ... S Series  by FAULHABER
Series 2230 ... S
Precious Metal Commutation
2233 ... S Series  by FAULHABER
Series 2233 ... S
Precious Metal Commutation
Stepper Motors
AM2224 Series  by FAULHABER
Series AM2224
Two phase, 24 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 22/2 3,1:1
Key Features
Number of gear stages: 2
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 3.1
Diameter: 23.8 mm
Length: 40.8 mm
Selected Variant
Series 22/2 5,44:1
Key Features
Number of gear stages: 2
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 5.4
Diameter: 23.8 mm
Length: 40.8 mm
Selected Variant
Series 22/2 9,7:1
Key Features
Number of gear stages: 3
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 9.7
Diameter: 23.8 mm
Length: 46.6 mm
Selected Variant
Series 22/2 17,2:1
Key Features
Number of gear stages: 4
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 17.2
Diameter: 23.8 mm
Length: 49.5 mm
Selected Variant
Series 22/2 30,7:1
Key Features
Number of gear stages: 4
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 30.7
Diameter: 23.8 mm
Length: 49.5 mm
Selected Variant
Series 22/2 54,6:1
Key Features
Number of gear stages: 5
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 54.6
Diameter: 23.8 mm
Length: 52.4 mm
Selected Variant
Series 22/2 97,3:1
Key Features
Number of gear stages: 5
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 97.3
Diameter: 23.8 mm
Length: 52.4 mm
Selected Variant
Series 22/2 173:1
Key Features
Number of gear stages: 6
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 173
Diameter: 23.8 mm
Length: 55.3 mm
Selected Variant
Series 22/2 308:1
Key Features
Number of gear stages: 6
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 308
Diameter: 23.8 mm
Length: 55.3 mm
Selected Variant
Series 22/2 548:1
Key Features
Number of gear stages: 7
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 548
Diameter: 23.8 mm
Length: 58.2 mm
Selected Variant
Series 22/2 975:1
Key Features
Number of gear stages: 7
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 975
Diameter: 23.8 mm
Length: 58.2 mm
Selected Variant
Series 22/2 1734:1
Key Features
Number of gear stages: 8
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 1734
Diameter: 23.8 mm
Length: 61.1 mm
Selected Variant
Series 22/2 3088:1
Key Features
Number of gear stages: 8
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 3088
Diameter: 23.8 mm
Length: 61.1 mm
Selected Variant
Series 22/2 5490:1
Key Features
Number of gear stages: 9
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 5490
Diameter: 23.8 mm
Length: 64 mm
Selected Variant
Series 22/2 9780:1
Key Features
Number of gear stages: 9
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 9780
Diameter: 23.8 mm
Length: 64 mm
Selected Variant
Series 22/2 17386:1
Key Features
Number of gear stages: 10
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 17386
Diameter: 23.8 mm
Length: 66.9 mm
Selected Variant
Series 22/2 30969:1
Key Features
Number of gear stages: 10
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 30969
Diameter: 23.8 mm
Length: 66.9 mm
Selected Variant
Series 22/2 55057:1
Key Features
Number of gear stages: 11
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 55057
Diameter: 23.8 mm
Length: 69.8 mm
Selected Variant
Series 22/2 98070:1
Key Features
Number of gear stages: 11
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 98070
Diameter: 23.8 mm
Length: 69.8 mm
Selected Variant
Series 22/2 174350:1
Key Features
Number of gear stages: 12
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 174350
Diameter: 23.8 mm
Length: 72.7 mm
Selected Variant
Series 22/2 310560:1
Key Features
Number of gear stages: 12
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 310560
Diameter: 23.8 mm
Length: 72.7 mm
Selected Variant
Series 22/2 552113:1
Key Features
Number of gear stages: 13
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 552113
Diameter: 23.8 mm
Length: 75.6 mm
Selected Variant
Series 22/2 983447:1
Key Features
Number of gear stages: 13
Torque up to: 100 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 983447
Diameter: 23.8 mm
Length: 75.6 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.