Press Suppliers
Press Suppliers

Spur Gearheads Series 16A

Key Features
Number of gear stages:
2 ... 7
Torque up to:
30 mNm
Intermittent torque up to:
100 mNm
Reduction ratio:
11.9 ... 5752
Diameter:
16 mm
Length:
9.2 ... 18 mm
Advantages
Available in a wide variety of reduction ratios
Zero backlash versions are available
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Variants:
Series 16A 11,9:1
n : Number of gear stages : 2 |MD : Torque up to : 10 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 11.9 |Ø : Diameter : 16 mm |L : Length : 9.2 mm
Series 16A 22:1
n : Number of gear stages : 3 |MD : Torque up to : 10 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 22 |Ø : Diameter : 16 mm |L : Length : 11 mm
Series 16A 41:1
n : Number of gear stages : 3 |MD : Torque up to : 20 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 41 |Ø : Diameter : 16 mm |L : Length : 11 mm
Series 16A 76:1
n : Number of gear stages : 4 |MD : Torque up to : 20 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 76 |Ø : Diameter : 16 mm |L : Length : 12.8 mm
Series 16A 141:1
n : Number of gear stages : 4 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 141 |Ø : Diameter : 16 mm |L : Length : 12.8 mm
Series 16A 262:1
n : Number of gear stages : 5 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 262 |Ø : Diameter : 16 mm |L : Length : 14.5 mm
Series 16A 485:1
n : Number of gear stages : 5 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 485 |Ø : Diameter : 16 mm |L : Length : 14.5 mm
Series 16A 900:1
n : Number of gear stages : 6 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 900 |Ø : Diameter : 16 mm |L : Length : 16.3 mm
Series 16A 1670:1
n : Number of gear stages : 6 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 1670 |Ø : Diameter : 16 mm |L : Length : 16.3 mm
Series 16A 3101:1
n : Number of gear stages : 7 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 3101 |Ø : Diameter : 16 mm |L : Length : 18 mm
Series 16A 5752:1
n : Number of gear stages : 7 |MD : Torque up to : 30 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 5752 |Ø : Diameter : 16 mm |L : Length : 18 mm

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 11.9
Continuous torque, max. 10 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 81 %
Backlash, at no-load, typical 4 °
Length without motor L2 9.2 mm
Mass without motor, ca. 3 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 22
Continuous torque, max. 10 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 73 %
Backlash, at no-load, typical 4 °
Length without motor L2 11 mm
Mass without motor, ca. 4 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output
Housing material plastic
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 41
Continuous torque, max. 20 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 73 %
Backlash, at no-load, typical 4 °
Length without motor L2 11 mm
Mass without motor, ca. 4 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output
Housing material plastic
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 76
Continuous torque, max. 20 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 66 %
Backlash, at no-load, typical 4 °
Length without motor L2 12.8 mm
Mass without motor, ca. 4 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 141
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 66 %
Backlash, at no-load, typical 4 °
Length without motor L2 12.8 mm
Mass without motor, ca. 4 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 262
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 59 %
Backlash, at no-load, typical 4 °
Length without motor L2 14.5 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output
Housing material plastic
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 485
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 59 %
Backlash, at no-load, typical 4 °
Length without motor L2 14.5 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output
Housing material plastic
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 900
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 53 %
Backlash, at no-load, typical 4 °
Length without motor L2 16.3 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 1670
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 53 %
Backlash, at no-load, typical 4 °
Length without motor L2 16.3 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 7
Reduction ratio 3101
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 48 %
Backlash, at no-load, typical 4 °
Length without motor L2 18 mm
Mass without motor, ca. 6 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output
Housing material plastic
Geartrain material metal

Values at 22° and nominal voltageValue
Number of gear stages 7
Reduction ratio 5752
Continuous torque, max. 30 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 48 %
Backlash, at no-load, typical 4 °
Length without motor L2 18 mm
Mass without motor, ca. 6 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output
Housing material plastic
Geartrain material metal
DC-Motors
FAULHABER S/G
1516 ... S Series  by FAULHABER
Series 1516 ... S
Precious Metal Commutation
1624 ... S Series  by FAULHABER
Series 1624 ... S
Precious Metal Commutation
FAULHABER SR
1516 ... SR Series  by FAULHABER
Series 1516 ... SR
Precious Metal Commutation
1524 ... SR Series  by FAULHABER
Series 1524 ... SR
Precious Metal Commutation
1717 ... SR Series  by FAULHABER
Series 1717 ... SR
Precious Metal Commutation
1724 ... SR Series  by FAULHABER
Series 1724 ... SR
Precious Metal Commutation
Stepper Motors
AM1524 Series  by FAULHABER
Series AM1524
Two phase, 24 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 16A 11,9:1
Key Features
Number of gear stages: 2
Torque up to: 10 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 11.9
Diameter: 16 mm
Length: 9.2 mm
Selected Variant
Series 16A 22:1
Key Features
Number of gear stages: 3
Torque up to: 10 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 22
Diameter: 16 mm
Length: 11 mm
Selected Variant
Series 16A 41:1
Key Features
Number of gear stages: 3
Torque up to: 20 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 41
Diameter: 16 mm
Length: 11 mm
Selected Variant
Series 16A 76:1
Key Features
Number of gear stages: 4
Torque up to: 20 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 76
Diameter: 16 mm
Length: 12.8 mm
Selected Variant
Series 16A 141:1
Key Features
Number of gear stages: 4
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 141
Diameter: 16 mm
Length: 12.8 mm
Selected Variant
Series 16A 262:1
Key Features
Number of gear stages: 5
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 262
Diameter: 16 mm
Length: 14.5 mm
Selected Variant
Series 16A 485:1
Key Features
Number of gear stages: 5
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 485
Diameter: 16 mm
Length: 14.5 mm
Selected Variant
Series 16A 900:1
Key Features
Number of gear stages: 6
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 900
Diameter: 16 mm
Length: 16.3 mm
Selected Variant
Series 16A 1670:1
Key Features
Number of gear stages: 6
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 1670
Diameter: 16 mm
Length: 16.3 mm
Selected Variant
Series 16A 3101:1
Key Features
Number of gear stages: 7
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 3101
Diameter: 16 mm
Length: 18 mm
Selected Variant
Series 16A 5752:1
Key Features
Number of gear stages: 7
Torque up to: 30 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 5752
Diameter: 16 mm
Length: 18 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.