Press Suppliers
Press Suppliers

Planetary Gearheads Series 15A

Key Features
Number of gear stages:
1 ... 6
Torque up to:
250 mNm
Intermittent torque up to:
400 mNm
Reduction ratio:
5.33 ... 23014
Diameter:
15 mm
Length:
14.1 ... 32.1 mm
Advantages
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Variants:
Series 15A 5,33:1
n : Number of gear stages : 1 |MD : Torque up to : 50 mNm |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 5.33 |Ø : Diameter : 15 mm |L : Length : 14.1 mm
Series 15A 14:1
n : Number of gear stages : 2 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 200 mNm |i : Reduction ratio : 14 |Ø : Diameter : 15 mm |L : Length : 17.7 mm
Series 15A 19:1
n : Number of gear stages : 2 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 200 mNm |i : Reduction ratio : 19 |Ø : Diameter : 15 mm |L : Length : 17.7 mm
Series 15A 28:1
n : Number of gear stages : 2 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 200 mNm |i : Reduction ratio : 28 |Ø : Diameter : 15 mm |L : Length : 17.7 mm
Series 15A 52:1
n : Number of gear stages : 3 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 200 mNm |i : Reduction ratio : 52 |Ø : Diameter : 15 mm |L : Length : 21.3 mm
Series 15A 69:1
n : Number of gear stages : 3 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 200 mNm |i : Reduction ratio : 69 |Ø : Diameter : 15 mm |L : Length : 21.3 mm
Series 15A 102:1
n : Number of gear stages : 3 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 200 mNm |i : Reduction ratio : 102 |Ø : Diameter : 15 mm |L : Length : 21.3 mm
Series 15A 152:1
n : Number of gear stages : 3 |MD : Torque up to : 150 mNm |Mint. : Intermittent torque up to : 300 mNm |i : Reduction ratio : 152 |Ø : Diameter : 15 mm |L : Length : 21.3 mm
Series 15A 249:1
n : Number of gear stages : 4 |MD : Torque up to : 200 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 249 |Ø : Diameter : 15 mm |L : Length : 24.9 mm
Series 15A 369:1
n : Number of gear stages : 4 |MD : Torque up to : 200 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 369 |Ø : Diameter : 15 mm |L : Length : 24.9 mm
Series 15A 546:1
n : Number of gear stages : 4 |MD : Torque up to : 200 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 546 |Ø : Diameter : 15 mm |L : Length : 24.9 mm
Series 15A 809:1
n : Number of gear stages : 4 |MD : Torque up to : 200 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 809 |Ø : Diameter : 15 mm |L : Length : 24.9 mm
Series 15A 896:1
n : Number of gear stages : 5 |MD : Torque up to : 200 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 896 |Ø : Diameter : 15 mm |L : Length : 28.5 mm
Series 15A 1327:1
n : Number of gear stages : 5 |MD : Torque up to : 200 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 1327 |Ø : Diameter : 15 mm |L : Length : 28.5 mm
Series 15A 1966:1
n : Number of gear stages : 5 |MD : Torque up to : 200 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 1966 |Ø : Diameter : 15 mm |L : Length : 28.5 mm
Series 15A 2913:1
n : Number of gear stages : 5 |MD : Torque up to : 250 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 2913 |Ø : Diameter : 15 mm |L : Length : 28.5 mm
Series 15A 3225:1
n : Number of gear stages : 6 |MD : Torque up to : 250 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 3225 |Ø : Diameter : 15 mm |L : Length : 32.1 mm
Series 15A 4315:1
n : Number of gear stages : 5 |MD : Torque up to : 250 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 4315 |Ø : Diameter : 15 mm |L : Length : 28.5 mm
Series 15A 4778:1
n : Number of gear stages : 6 |MD : Torque up to : 250 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 4778 |Ø : Diameter : 15 mm |L : Length : 32.1 mm
Series 15A 7078:1
n : Number of gear stages : 6 |MD : Torque up to : 250 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 7078 |Ø : Diameter : 15 mm |L : Length : 32.1 mm
Series 15A 10486:1
n : Number of gear stages : 6 |MD : Torque up to : 250 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 10486 |Ø : Diameter : 15 mm |L : Length : 32.1 mm
Series 15A 15534:1
n : Number of gear stages : 6 |MD : Torque up to : 250 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 15534 |Ø : Diameter : 15 mm |L : Length : 32.1 mm
Series 15A 23014:1
n : Number of gear stages : 6 |MD : Torque up to : 250 mNm |Mint. : Intermittent torque up to : 400 mNm |i : Reduction ratio : 23014 |Ø : Diameter : 15 mm |L : Length : 32.1 mm

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 5.33
Continuous torque, max. 50 mNm
Intermittent torque, max. 100 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 87 %
Backlash, at no-load, typical 4 °
Length without motor L2 14.1 mm
Mass without motor, ca. 4 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 14
Continuous torque, max. 100 mNm
Intermittent torque, max. 200 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 78 %
Backlash, at no-load, typical 4 °
Length without motor L2 17.7 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 19
Continuous torque, max. 100 mNm
Intermittent torque, max. 200 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 78 %
Backlash, at no-load, typical 4 °
Length without motor L2 17.7 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 28
Continuous torque, max. 100 mNm
Intermittent torque, max. 200 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 77 %
Backlash, at no-load, typical 4 °
Length without motor L2 17.7 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 52
Continuous torque, max. 100 mNm
Intermittent torque, max. 200 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 68 %
Backlash, at no-load, typical 4 °
Length without motor L2 21.3 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 69
Continuous torque, max. 100 mNm
Intermittent torque, max. 200 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 68 %
Backlash, at no-load, typical 4 °
Length without motor L2 21.3 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 102
Continuous torque, max. 100 mNm
Intermittent torque, max. 200 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 68 %
Backlash, at no-load, typical 4 °
Length without motor L2 21.3 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 152
Continuous torque, max. 150 mNm
Intermittent torque, max. 300 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 67 %
Backlash, at no-load, typical 4 °
Length without motor L2 21.3 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 249
Continuous torque, max. 200 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 62 %
Backlash, at no-load, typical 4 °
Length without motor L2 24.9 mm
Mass without motor, ca. 6 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 369
Continuous torque, max. 200 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 61 %
Backlash, at no-load, typical 4 °
Length without motor L2 24.9 mm
Mass without motor, ca. 6 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 546
Continuous torque, max. 200 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 4 °
Length without motor L2 24.9 mm
Mass without motor, ca. 6 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 809
Continuous torque, max. 200 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 59 %
Backlash, at no-load, typical 4 °
Length without motor L2 24.9 mm
Mass without motor, ca. 6 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 896
Continuous torque, max. 200 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 4 °
Length without motor L2 28.5 mm
Mass without motor, ca. 6 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 1327
Continuous torque, max. 200 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 54 %
Backlash, at no-load, typical 4 °
Length without motor L2 28.5 mm
Mass without motor, ca. 6 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 1966
Continuous torque, max. 200 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 53 %
Backlash, at no-load, typical 4 °
Length without motor L2 28.5 mm
Mass without motor, ca. 6 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 2913
Continuous torque, max. 250 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 52 %
Backlash, at no-load, typical 4 °
Length without motor L2 28.5 mm
Mass without motor, ca. 6 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 3225
Continuous torque, max. 250 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 49 %
Backlash, at no-load, typical 4 °
Length without motor L2 32.1 mm
Mass without motor, ca. 7 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 4315
Continuous torque, max. 250 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 51 %
Backlash, at no-load, typical 4 °
Length without motor L2 28.5 mm
Mass without motor, ca. 6 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 4778
Continuous torque, max. 250 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 48 %
Backlash, at no-load, typical 4 °
Length without motor L2 32.1 mm
Mass without motor, ca. 7 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 7078
Continuous torque, max. 250 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 47 %
Backlash, at no-load, typical 4 °
Length without motor L2 32.1 mm
Mass without motor, ca. 7 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 10486
Continuous torque, max. 250 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 46 %
Backlash, at no-load, typical 4 °
Length without motor L2 32.1 mm
Mass without motor, ca. 7 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 15534
Continuous torque, max. 250 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 46 %
Backlash, at no-load, typical 4 °
Length without motor L2 32.1 mm
Mass without motor, ca. 7 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 23014
Continuous torque, max. 250 mNm
Intermittent torque, max. 400 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 45 %
Backlash, at no-load, typical 4 °
Length without motor L2 32.1 mm
Mass without motor, ca. 7 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material plastic
DC-Motors
FAULHABER SR
1516 ... SR Series  by FAULHABER
Series 1516 ... SR
Precious Metal Commutation
1524 ... SR Series  by FAULHABER
Series 1524 ... SR
Precious Metal Commutation
1717 ... SR Series  by FAULHABER
Series 1717 ... SR
Precious Metal Commutation
1724 ... SR Series  by FAULHABER
Series 1724 ... SR
Precious Metal Commutation
FAULHABER S/G
1624 ... S Series  by FAULHABER
Series 1624 ... S
Precious Metal Commutation
Stepper Motors
AM1524 Series  by FAULHABER
Series AM1524
Two phase, 24 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 15A 5,33:1
Key Features
Number of gear stages: 1
Torque up to: 50 mNm
Intermittent torque up to: 100 mNm
Reduction ratio: 5.33
Diameter: 15 mm
Length: 14.1 mm
Selected Variant
Series 15A 14:1
Key Features
Number of gear stages: 2
Torque up to: 100 mNm
Intermittent torque up to: 200 mNm
Reduction ratio: 14
Diameter: 15 mm
Length: 17.7 mm
Selected Variant
Series 15A 19:1
Key Features
Number of gear stages: 2
Torque up to: 100 mNm
Intermittent torque up to: 200 mNm
Reduction ratio: 19
Diameter: 15 mm
Length: 17.7 mm
Selected Variant
Series 15A 28:1
Key Features
Number of gear stages: 2
Torque up to: 100 mNm
Intermittent torque up to: 200 mNm
Reduction ratio: 28
Diameter: 15 mm
Length: 17.7 mm
Selected Variant
Series 15A 52:1
Key Features
Number of gear stages: 3
Torque up to: 100 mNm
Intermittent torque up to: 200 mNm
Reduction ratio: 52
Diameter: 15 mm
Length: 21.3 mm
Selected Variant
Series 15A 69:1
Key Features
Number of gear stages: 3
Torque up to: 100 mNm
Intermittent torque up to: 200 mNm
Reduction ratio: 69
Diameter: 15 mm
Length: 21.3 mm
Selected Variant
Series 15A 102:1
Key Features
Number of gear stages: 3
Torque up to: 100 mNm
Intermittent torque up to: 200 mNm
Reduction ratio: 102
Diameter: 15 mm
Length: 21.3 mm
Selected Variant
Series 15A 152:1
Key Features
Number of gear stages: 3
Torque up to: 150 mNm
Intermittent torque up to: 300 mNm
Reduction ratio: 152
Diameter: 15 mm
Length: 21.3 mm
Selected Variant
Series 15A 249:1
Key Features
Number of gear stages: 4
Torque up to: 200 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 249
Diameter: 15 mm
Length: 24.9 mm
Selected Variant
Series 15A 369:1
Key Features
Number of gear stages: 4
Torque up to: 200 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 369
Diameter: 15 mm
Length: 24.9 mm
Selected Variant
Series 15A 546:1
Key Features
Number of gear stages: 4
Torque up to: 200 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 546
Diameter: 15 mm
Length: 24.9 mm
Selected Variant
Series 15A 809:1
Key Features
Number of gear stages: 4
Torque up to: 200 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 809
Diameter: 15 mm
Length: 24.9 mm
Selected Variant
Series 15A 896:1
Key Features
Number of gear stages: 5
Torque up to: 200 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 896
Diameter: 15 mm
Length: 28.5 mm
Selected Variant
Series 15A 1327:1
Key Features
Number of gear stages: 5
Torque up to: 200 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 1327
Diameter: 15 mm
Length: 28.5 mm
Selected Variant
Series 15A 1966:1
Key Features
Number of gear stages: 5
Torque up to: 200 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 1966
Diameter: 15 mm
Length: 28.5 mm
Selected Variant
Series 15A 2913:1
Key Features
Number of gear stages: 5
Torque up to: 250 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 2913
Diameter: 15 mm
Length: 28.5 mm
Selected Variant
Series 15A 3225:1
Key Features
Number of gear stages: 6
Torque up to: 250 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 3225
Diameter: 15 mm
Length: 32.1 mm
Selected Variant
Series 15A 4315:1
Key Features
Number of gear stages: 5
Torque up to: 250 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 4315
Diameter: 15 mm
Length: 28.5 mm
Selected Variant
Series 15A 4778:1
Key Features
Number of gear stages: 6
Torque up to: 250 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 4778
Diameter: 15 mm
Length: 32.1 mm
Selected Variant
Series 15A 7078:1
Key Features
Number of gear stages: 6
Torque up to: 250 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 7078
Diameter: 15 mm
Length: 32.1 mm
Selected Variant
Series 15A 10486:1
Key Features
Number of gear stages: 6
Torque up to: 250 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 10486
Diameter: 15 mm
Length: 32.1 mm
Selected Variant
Series 15A 15534:1
Key Features
Number of gear stages: 6
Torque up to: 250 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 15534
Diameter: 15 mm
Length: 32.1 mm
Selected Variant
Series 15A 23014:1
Key Features
Number of gear stages: 6
Torque up to: 250 mNm
Intermittent torque up to: 400 mNm
Reduction ratio: 23014
Diameter: 15 mm
Length: 32.1 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.