Press Suppliers
Press Suppliers
NEW

Linear Actuators Series 06L ... HL

Gearhead with integrated Lead Screw
high load

Key Features
Linear Actuators Diameter:
6 mm
Continuous axial force up to:
25 N
Continuous input speed up to:
12000 min⁻¹
Peak axial force up to:
80 N
Peak input speed up to:
16000 min⁻¹
Radial load up to:
5 N
Reduction ratio:
64 ... 1024
Advantages
High performances
Very robust design
Large and modifiable selection of screw and nut types
Full reduction ratio range
Wide portfolio of combinable motors
Variants:
Series 06L...HL 64:1
Ø : Linear Actuators Diameter : 6 mm |Fmax : Continuous axial force up to : 15 N |nmax : Continuous input speed up to : 12000 min⁻¹ |Fpeak : Peak axial force up to : 80 N |npeak : Peak input speed up to : 16000 min⁻¹ |Fradial : Radial load up to : 5 N |i : Reduction ratio : 64
Series 06L...HL 256:1
Ø : Linear Actuators Diameter : 6 mm |Fmax : Continuous axial force up to : 20 N |nmax : Continuous input speed up to : 12000 min⁻¹ |Fpeak : Peak axial force up to : 80 N |npeak : Peak input speed up to : 16000 min⁻¹ |Fradial : Radial load up to : 5 N |i : Reduction ratio : 256
Series 06L...HL 1024:1
Ø : Linear Actuators Diameter : 6 mm |Fmax : Continuous axial force up to : 25 N |nmax : Continuous input speed up to : 12000 min⁻¹ |Fpeak : Peak axial force up to : 80 N |npeak : Peak input speed up to : 16000 min⁻¹ |Fradial : Radial load up to : 5 N |i : Reduction ratio : 1024

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 64
Continuous output speed, max. 1.6 mm/s
Peak output speed, max. 2.1 mm/s
Continuous input speed, max. 12000 min⁻¹
Peak input speed, max. 16000 min⁻¹
Continuous axial force, avg. 15 N
Peak axial force, dynamic, max. 25 N
Peak axial force, static, max. 80 N
Output power, max. 0.052 W
Efficiency of gearhead/coupler, max. 70 %
Efficiency of screw, max. 35 %
Mass inertia incl. screw, max. 0.13 gmm²
Accuracy, screw standard length, max. 100 µm
Radial load, max. 5 N
Gearhead backlash, at no-load, typical 3 °
Screw length from flange - standard 50 mm
Screw length from flange - max. 65 mm
Length without motor L2 15.2 mm
Mass 4.8 g
Screw type 3x0,5 (mm) proprietary thread profile
Screw material stainless steel
Nut material cylindrical, plastic
Housing material stainless steel
Geartrain material steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -30 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 256
Continuous output speed, max. 0.4 mm/s
Peak output speed, max. 0.5 mm/s
Continuous input speed, max. 12000 min⁻¹
Peak input speed, max. 16000 min⁻¹
Continuous axial force, avg. 20 N
Peak axial force, dynamic, max. 30 N
Peak axial force, static, max. 80 N
Output power, max. 0.015 W
Efficiency of gearhead/coupler, max. 60 %
Efficiency of screw, max. 35 %
Mass inertia incl. screw, max. 0.13 gmm²
Accuracy, screw standard length, max. 100 µm
Radial load, max. 5 N
Gearhead backlash, at no-load, typical 3 °
Screw length from flange - standard 50 mm
Screw length from flange - max. 65 mm
Length without motor L2 17.9 mm
Mass 5.3 g
Screw type 3x0,5 (mm) proprietary thread profile
Screw material stainless steel
Nut material cylindrical, plastic
Housing material stainless steel
Geartrain material steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -30 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 1024
Continuous output speed, max. 0.1 mm/s
Peak output speed, max. 0.1 mm/s
Continuous input speed, max. 12000 min⁻¹
Peak input speed, max. 16000 min⁻¹
Continuous axial force, avg. 25 N
Peak axial force, dynamic, max. 35 N
Peak axial force, static, max. 80 N
Output power, max. 0.005 W
Efficiency of gearhead/coupler, max. 55 %
Efficiency of screw, max. 35 %
Mass inertia incl. screw, max. 0.13 gmm²
Accuracy, screw standard length, max. 100 µm
Radial load, max. 5 N
Gearhead backlash, at no-load, typical 3 °
Screw length from flange - standard 50 mm
Screw length from flange - max. 65 mm
Length without motor L2 20.6 mm
Mass 5.8 g
Screw type 3x0,5 (mm) proprietary thread profile
Screw material stainless steel
Nut material cylindrical, plastic
Housing material stainless steel
Geartrain material steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -30 ... 80 °C
Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Brushless DC-Motors
FAULHABER B-Micro
0515 ... B Series  by FAULHABER
Series 0515 ... B
2 Pole Technology, sensorless
FAULHABER B
0620 ... B Series  by FAULHABER
Series 0620 ... B
2 Pole Technology
DC-Motors
FAULHABER S/G
0615 ... S Series  by FAULHABER
Series 0615 ... S
Precious Metal Commutation
Stepper Motors
DM0620 Series  by FAULHABER
Series DM0620
Two phase with Disc Magnet, 20 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
FAULHABER L Series 06L ... HL by FAULHABER
FAULHABER L Series 06L ... HL by FAULHABER
FAULHABER L Series 06L ... HL by FAULHABER
Your Choice
Selected Variant
Series 06L...HL 64:1
Gearhead with integrated Lead Screw
high load
Key Features
Linear Actuators Diameter: 6 mm
Continuous axial force up to: 15 N
Continuous input speed up to: 12000 min⁻¹
Peak axial force up to: 80 N
Peak input speed up to: 16000 min⁻¹
Radial load up to: 5 N
Reduction ratio: 64
Selected Variant
Series 06L...HL 256:1
Gearhead with integrated Lead Screw
high load
Key Features
Linear Actuators Diameter: 6 mm
Continuous axial force up to: 20 N
Continuous input speed up to: 12000 min⁻¹
Peak axial force up to: 80 N
Peak input speed up to: 16000 min⁻¹
Radial load up to: 5 N
Reduction ratio: 256
Selected Variant
Series 06L...HL 1024:1
Gearhead with integrated Lead Screw
high load
Key Features
Linear Actuators Diameter: 6 mm
Continuous axial force up to: 25 N
Continuous input speed up to: 12000 min⁻¹
Peak axial force up to: 80 N
Peak input speed up to: 16000 min⁻¹
Radial load up to: 5 N
Reduction ratio: 1024

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.