Brushless DC-Servomotors 2 Pole Technology, sensorless
The brushless, sensorless DC-Servomotors can be used even in the most challenging applications where space is extremely limited. After many years of development and experience in microsystem technology, FAULHABER has succeeded in reducing the size of all components and modules to a minimum in order to provide reliable drive functions even with the smallest of dimensions. The brushless DC-Servomotors are sensorless and available with matching, highly compact gearheads for increasing the output torque, and speed controllers. The brushless DC-Servomotors provide a technology basis that can be modified for projects according to the requirements of the individual customer.
Laser beams can melt and even vaporise metals highly efficiently and very precisely. For this reason, they are increasingly used as a tool for joining components, namely for welding and soldering e.g. in the automotive industry. Normally, laser devices – like conventional welding...
The blockage is as thick as a finger and is now extending from the knee up to the thigh. It consists of coagulated blood and is stuck in the artery. The head of the catheter, on the other hand, is just a bit larger than the tip of a match. The head of the catheter is inserted into the...
Automate brings the greatest minds and solutions in automation together under one roof. Here, you’ll have access to over 20,000 decision makers from around the world—spanning 40+ industries and performing every type of application.
Here you will find external YouTube contents for the article. Click to watch.
I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.