The four-pole brushless DC-Servomotors, which have uniquely flat coil technology with three flat, self-supporting copper windings and are used in the B-Flat series, form the basis for drive systems in applications where space is extremely limited. With their powerful rare-earth magnets, the motors deliver a continuous output of 1.5 W to 9 W and at the same time have only minimal inertia. In combination with the integrated gearheads in extremely flat design, the BLDC gear motors provide a very compact drive system with increased output torque. Due to the electronic commutation of the drives, the service life is many times longer compared to mechanically commutated motors.
The range of pharmaceutical products is as diverse as the illnesses that they have been designed to combat. Each individual drug prescription issued by a doctor must therefore be dispensed to the customer precisely as prescribed. This demanding and time-consuming task requires the...
The aerospace division of Airbus has developed the first artificial assistant for astronauts named CIMON. It has been supporting the crew of the International Space Station ISS in several experiments since June. The little helper's suitability for more significant tasks in the future...
Automate brings the greatest minds and solutions in automation together under one roof. Here, you’ll have access to over 20,000 decision makers from around the world—spanning 40+ industries and performing every type of application.
Here you will find external YouTube contents for the article. Click to watch.
I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.