Geïntegreerde Speed Controller

Geïntegreerde Speed Controllers van FAULHABER combineren hoogwaardige speed controllers met alle voordelen van borstelloze DC-motoren en tandwielmotoren van FAULHABER

Ze zijn beschikbaar in verschillende configuraties: platte borstelloze motoren en tandwielmotoren en servomotoren met 2 of 4 polen. Ze zijn ideaal voor toepassingen waar een compact formaat, lange levensduur en nauwkeurige toerentalregeling essentieel zijn.

Function

The drives with integrated Speed Controller combine the advantages of brushless DC-motors and their electronic control.

Speed Control Systems are preconfigured ex works for the respective motor. Due to the integrated current limiting, the drives are protected against thermal overload. Controller parameters and operating mode can be adjusted via Motion Manager. Depending on the desired speed range, the rotor position is detected by means of digital or optionally available analog Hall sensors. With digital Hall sensors, the lower speed limit is approximately 400 min-1; with analog Hall signals, speeds from approximately 50 min-1 are possible.

In the standard version, voltage for motor and electronics is supplied via two independent inputs. The SCDC version of the BX4 series with Speed Controller can replace a mechanically commutated DC-motor in certain application cases; here, the direction of rotation is determined directly from the polarity of the applied supply voltage.

Features and benefits

  • Integrated Speed Controller
  • Compact design
  • Robust construction
  • Easy to use
  • Integrated current limiting (motor protection)
  • Controller setting can be confi gured in combination with Motion Manager via programming adapters

Brushless DC-Motors with integrated Speed Controller, Series 22/32xx BX4 and 26xx B

Brushless DC-Motors with integrated Speed Controller, Series 22/32xx BX4 and 26xx B

Product code

Product code