Motoren met geïntegreerde Motion Controller

Geïntegreerde Motion Controllers van FAULHABER combineren hoogwaardige motion controllers met één as met de voordelen van borstelloze DC-servomotoren van FAULHABER om zo het grootste portfolio aan geïntegreerde motorcontrollers dat op de markt is te bieden.

FAULHABER levert de meest compacte en eenvoudigst mogelijke oplossing, of deze nu geconfigureerd wordt als zelfstandige positie-aandrijving met één as of wordt geïntegreerd in een netwerk met meerdere assen.


FAULHABER Motion Control Systems of generation V2.5 are highly dynamic positioning systems. The drive electronics are already integrated and matched to the motor. The function of the Motion Control Systems is completely identical to the external MCBL 300x FAULHABER Motion Controllers of generation V2.5.

In addition to use as a servo drive with controlled position, the speed can also be controlled. Via an integrated current control, the torque is limited and the drive protected against overload.

Motion Control Systems of generation V2.5 are available with RS232 or with CAN interface and, as a result, can also be integrated in networks. In addition to operation on a PC, the systems can also be operated on all common industrial controls.

The integration of the motor and control electronics reduces space requirements and simplifi es installation and start-up.

Features and benefits

  • Compact construction
  • Modular design, various performance ratings
  • Minimal wiring required
  • Parametrization via “FAULHABER Motion Manager“ software
  • Wide range of accessories
  • Adapter for connection to USB interface
  • Simple start-up
Motoren met geïntegreerde Motion Controller

Product code

Product code