Lineaire DC-servomotoren

Lineaire DC-servomotoren

QUICKSHAFT® lineaire DC-servomotoren geven lineaire beweging een nieuwe dimensie. Deze hoogwaardige, lineaire miniatuurmotoren bestaan uit een solide statorbehuizing met een spoeleneenheid en een meerpolige magnetische drijfstang.

Sterke magneten helpen de motor de hoge kracht en dynamische toerentalprestaties te bereiken.

Producten

Lineaire DC-servomotoren

Features

QUICKSHAFT® combines the speed and robustness of a pneumatic system with the fl exibility and reliability features of an electro-mechanical linear motor.

The innovative design with a 3-phase self-supporting coil and non-magnetic metal housing offers outstanding performance. The absence of residual static force and the excellent relationship between the linear force and current make these motors ideal for use in micro-positioning applications. Position control of the QUICKSHAFT® Linear DC-Servomotor is made possible by the built-in Hall sensors.

Performance lifetime of the QUICKSHAFT® Linear DCServomotors is mainly infl uenced by the wear of the sleeve bearings, which depends on operating speed and applied load of the cylinder rod.

Benefits

  • High dynamics
  • Excellent force to volume ratio
  • No residual force present
  • Non-magnetic metal housing
  • Compact and robust construction
  • No lubrication required
  • Simple installation and confi guration
Lineaire DC-servomotoren

Productcode

Productcode