Borstelloze DC-servomotoren

Features

The FAULHABER Brushless DC-Servomotors are built for extreme operating conditions. They are precise, have extreme long lifetimes and are highly reliable. Exceptional qualities such as smooth running and especially low noise level are of particular note. The rare-earth magnet as

rotor, and FAULHABER skew winding technology ensure that these motors deliver top performance dynamics within minimum overall dimensions.

This series is also available in an autoclavable version and is ideally suited for application in laboratory and medical equipment.

Sterilizing conditions

  • Temperature 134 °C ± 2 °C
  • Water vapour pressure 2,1 bar
  • Relative humidity 100 %
  • Duration of cycle 20 min.
  • Rated for a minimum of 100 cycles

Productcode

Productcode

Borstelloze DC-servomotoren

Borstelloze DC-servomotoren

Benefits

  • System FAULHABER®, ironless stator winding
  • High reliability and operational lifetime
  • Wide range of linear torque / speed performance
  • No sparking
  • No cogging
  • Dynamically balanced rotor
  • Simple design
  • Standard with digital Hall sensors with optional analog Hall sensors