Motion Controllers

Motion Controllers van FAULHABER zijn eenvoudig te gebruiken positieregelaars met één as en zijn op maat gemaakt voor het aansturen van borstelloze, DC- en lineaire motoren van FAULHABER.

Voor dynamische positioneringstoepassingen met een hoge resolutie of toerentalregeling met hoge nauwkeurigheid zijn ze beschikbaar met seriële, CANopen- of EtherCAT-poorten en ze kunnen geconfigureerd worden met de gratis en gebruiksvriendelijke Motion Manager-software.

Function

FAULHABER Motion Controllers of generation V2.5 are highly dynamic positioning systems for combination with DC, BL and LM miniature drives together with incremental encoders, analog Hall sensors or AES absolute encoders.

In addition to use as a servo drive with controlled position, the speed can also be controlled. Via the integrated current control, the torque is limited and the electronics or the connected motor protected against overload. Motion Controller of generation V2.5 are available with RS232 or with CAN interface and, as a result, can also be integrated in networks. In addition to operation on a PC, the systems can also be operated on all common industrial controls. FAULHABER Motion Controllers of the V2.5 generation are available in three sizes and power classes. The Motion Controllers are available with or without housing.

The variants with housing are connected via screw terminals; the unhoused circuit-board variants can be directly plugged into a master board.

Features and benefits

  • Compact construction
  • Controlled via RS232 or CAN interface
  • Minimal wiring required
  • Parametrization with “FAULHABER Motion Manager“ software and USB interface
  • Wide range of accessories
  • Simple start-up

Motion Controllers

Motion Controllers

Product code

Product code