Stepper motors series FDM0620 - So small, so powerful!

With the new FDM0620 series, FAULHABER presents a stepper motor with minimal size: contained in a housing measuring just 9.7 mm in length and 6 mm in diameter are all components (including the connections) - this motor thereby sets new standards in the area of compact drive systems. With this combination of minimum space requirements and maximum power, reliability and production quality, FAULHABER continues its success story in the field of miniaturised drives and expands its family of stepper motors in the diameter range from 6 to 22 mm with another member.

With a holding torque rating of 0.25 mNm and a dynamic torque of up to 0.2 mNm, these stepper motors are predestined for applications in which high power is required in a small space – such as with portable devices. The open-loop operation enables fast and simple implementation, the holding torque rating and the precise angular accuracy make this product the ideal solution for applications with high requirements on angular and linear positioning, particularly in optics, photonics and medical technology.

The innovative and patented flex PCB system is suitable both for LIF plugs with grid dimensions of 0.5 and 1.0 mm as well as for wiring via lead wires. A wide selection of metric lead screws for linear movements as well as a planetary gearhead with various reduction ratios round out the configuration options of the FDM0620 series.

On request, numerous other modifications are available with which the motors can withstand special mechanical loads or environmental influences (e.g., low temperatures or vacuum). This makes the FDM0620 series a flexible solution for a wide range of application areas.

 

  • Ideal for positioning tasks
  • Dynamic torque to 0.2 mNm
  • Speed to 20,000 rpm
  • Operating temperature range: -35 to +70°C (in the standard version)
  • Long service life
  • Can be combined perfectly with gearheads or lead screws