Stepper Motors

Robust assembly, high speed range, and exceptional performance in even the harshest environments make PRECIstep® drive systems the perfect solution for demanding positioning applications.

They are available with a wide variety of modular servo components like encoders, zero backlash gearheads, integrated lead screws and much more.

Products

Stepper Motors

PRECIstep® stepper motors are two phase multi-polar motors with permanent magnets. The use of rare-earth magnets provides an exceptionally high power to volume ratio. Precise, open-loop, speed control can be achieved with the application of full step, half step, or microstepping electronics.

Two phase

The rotor consists of an injection moulded plastic support and magnets which are assembled in a 10 or 12 pole configuration depending on the motor type. The large magnet volume helps to achieve a very high torque density. The use of high power rare-earth magnets also enhances the available temperature range of the motors from extremely low temperatures up to 180 °C as a special confi guration. The stator consists of two discrete phase coils which are positioned on either side of the rotor. The inner and outer stator assemblies provide the necessary radial magnetic field.

Benefits

  • Extremely low rotor inertia
  • High power density
  • Long operational lifetimes
  • Wide operational temperature range
  • Ideally suited for micro-stepping applications
Stepper Motors Two Phase

Productcode (old stepper designation)

Productcode

Productcode (new stepper designation)

Productcode (new stepper designation)

Two phase with Disc Magnet

The rotor consists of a thin magnetic disc. The low rotor inertia allows for highly dynamic acceleration. The rotor disc is precisely magnetized with 10 pole pairs which helps the motor achieve a very high angular accuracy.

The stator consists of four coils, two per phase, which are located on one side of the rotor disc and provide the axial magnetic field.

Special executions with additional rotating back-iron are available for exceptionally precise micro-stepping performance.

Benefits

  • Extremely low rotor inertia
  • High power density
  • Long operational lifetimes
  • Wide operational temperature range
  • Ideally suited for micro-stepping applications
Two phase with Disc Magnet

Productcode (old stepper desiginition)

Two phase with Disc Magnet

Productcode (new stepper designation)

Productcode (new stepper designation)

Search for new stepper designation

In order to best assist you in your preparation for the stepper designation change, we have created a search.

Insert your actual part number or part name in the input field and click on ‘Search’ to see the future part number and name. As the input must be exact please confirm your input in our previous PO confirmations. 

In case of unsuccessful result, please contact your point of sales for further support.

 

Input examples: 

Part-No. 0620.00017 or 3.1000.F6.401

Old designation: MOTOR F0620-V2-30

FAULHABER Worldwide

FAULHABER provides an international network of experienced application engineers and product representatives in 31 countries to ensure the Group’s high standard of competent applications assistance.

FAULHABER Contact

FAULHABER MINIMOTOR SA 
Zona Artigianale 8, Madonna del Piano, 
6980 Croglio
Switzerland

Tel.: +41 91 611 3100 
Fax: +41 91 611 3110

Contact us

DR. FRITZ FAULHABER GMBH & CO. KG 
Daimlerstraße 23/25 
71101 Schönaich

Tel.: +49 7031 638 0 
Fax: +49 7031 638 100 
Contact us

FAULHABER MINIMOTOR SA 
Zona Artigianale 8, Madonna del Piano, 
6980 Croglio
Switzerland

Tel.: +41 91 611 3100 
Fax: +41 91 611 3110

Contact us

FAULHABER Austria GmbH
Modecenterstraße 22
1030 Wien
AUSTRIA

Tel.: +43 1 7963149-0 
Fax: +43 1 7963149-99 
Contact us

FAULHABER France SAS
Parc d’activités du Pas du Lac
2, Rue Michaël Faraday
78180 Montigny-le-Bretonneux
France

Tel.: +33 (0) 1 30 80 45 00

Contact us

FAULHABER Singapore Pte Ltd
Blk 67 Ubi Road 1,
#06-07 Oxley Bizhub
Singapore 408730

Tel.: +65 6562 8270

Contact us

FAULHABER Benelux B.V.
High Tech Campus 9
5656 AE Eindhoven

Tel. +31 (0) 40 85155-40
Fax +31 (0) 40 85155-49

info[at]faulhaber.nl

Contact us

FAULHABER Drive System Technology (Taicang) Co., Ltd.

Eastern Block, Incubator Building, 
No. 6 Beijing Road West 
Taicang 215400, Jiangsu Province 
Tel.: +86 (0) 512 5337 2626 
Contact us