These ironless DC motors are the most compact in the industry today and most types feature integrated high resolution encoders for use in highly precise positioning and speed control applications.
The commutation system is characterized by its small size, low contact resistance and clean low noise commutation signal. It is ideal for use in battery operated applications where current is at a premium.
Combinations with a wide variety of precicion gearheads and DC motor controllers make it possible to create the best system solution for even the most challenging applications.
Space is a hostile environment. This – in addition to the vast distances – makes manned space travel pretty difficult. Central problems include weightlessness and exposure to cosmic radiation. Anyone planning long-duration journeys through the universe needs to be aware of and fully...
After taking over industry, robots are now conquering the medical sciences. The advantages are obvious: absence of fatigue, maximum precision and speed, optimum ergonomics. Experts see their use as the next evolution in the treatment of patients. Already today, robot systems are used...
HANNOVER MESSE is the most important international platform and hot spot for industrial transformation - with excellent innovations or unusual products.
Here you will find external YouTube contents for the article. Click to watch.
I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.