Addition to CXR series

FAULHABER is expanding its range of drives in the medium power range with the new 1727…CXR DC-micromotor, and is adding an extremely compact drive to the CXR series. A powerful neodymium magnet gives the graphite-commutated motor a high power density with a continuous torque of 4.9 mNm. It generates this power in a housing that is just 17 mm in diameter and 27 mm in length. The temperature range in which it can be used is from -30 to +100°C.

The CXR series includes DC motors with an extremely attractive price/performance ratio. As with the other drives of this series, the 1727…CXR can be combined with encoders and with precision gearheads from a coordinated product range. It can be optionally actuated with the SC 1801 speed controller or the MCDC 3002 motion controller for speed control or positioning.

The compact dimensions of the 1727…CXR and its performance data open up a wide range of potential applications. The motor is ideal for hand instruments in dental technology, for tattooing machines or as a high-performance servo drive in automation and robotics.

FAULHABER specializes in the development, production and deployment of high-precision small and miniaturized drive systems, servo components and drive electronics with output power of up to 200 watts. The product range includes brushless motors, DC-micromotors, encoders and motion controllers. In addition, FAULHABER also offers customer-specific complete solutions for, among others, medical technology, automatic placement machine, precision optics, telecommunication, aerospace and robotics. FAULHABER has more than 1,600 employees worldwide.