Press Suppliers
Press Suppliers
DC-Motors in robotics of remotely operated devices

AB Precision (Poole) Ltd., a UK company based in Dorset, has been supplying the British Ministry of Defence since the mid-1960s. To respond to the currently heightened risks in tracing and defusing explosive devices, the experts from Dorset developed the latest generation of their Guardian MROV (Miniature Remotely Operated Vehicles). The modular miniature vehicle is designed to carry additional equipment as required. Universal deployment capability also means that it has to cope with any terrain.

DC-Motors in robotics of remotely operated devices

Compact design in demand

Equally im­­portant is the compact design, so that it can be manoeuvred in narrow passages, e.g. in trains, aircraft or underground rail carriages. With a view to accommodating as many different functions as possible in a slimline design, including a powerful four-wheel-drive transmission, ABP’s security experts collaborated with microdrive specialist FAULHABER. In the basic Guard­ian module, fifteen different microdrives accurately execute the control commands. The entire procedure is managed from a control station in a carrying case. A 17" LCD monitor shows the images captured by the cameras, while a 10.5" touch screen with soft buttons and 3D imaging of the vehicle offers intuitive control of the device and any additional modules installed. The “command center” is round­ed off by two joysticks for the drive and manipulator arm.
As reconnaissance often has to be performed in confined spaces, a compact design is essential. The dimensions of the device 417 mm (tracks), maximum length 1280 mm (extended) and height 504 mm are designed to facilitate navigation in narrow passages. In addition, the reconnaissance radius has to be as large as possible. Therefore a telescopic arm extends the reach of the pan and tilt head up to 2.10 m. At the same time the head can also be lowered so that it can inspect vehicle underbodies. A low center of grav­ity and sturdy caterpillar tracks provide a stable base for sharp, shudder-free images as well as accurate manipulation using the cantilever head. Depending on the terrain involved, the chassis can also be fitted with wheels, allowing it to move faster on solid ground and thus enhancing mobility.

DC-Motors in robotics of remotely operated devices
DC-Motors in robotics of remotely operated devices
2.10 m reach gives the operator a comprehensive overview (photo: AB Precision)

Highly flexible thanks to modular design

The complete vehicle can be quickly assembled at a safe distance from readily portable modules. This makes it easier to transport and allows the experts to deploy the right tool for each individual situation by choosing a particular mod­ule. Apart from the four on-board cam­eras providing color images, there are numerous other modules available such as various hardware devices (e.g. lock-pick gun), X-ray unit, water jet and many more. Additional equipment can be transported in an optional trailer.

Customized solutions from the modular drive set.

The drives used in this system are just as diverse as the range of applications. However, all of them must meet certain general requirements such as absolute reliability, compact design, high performance combined with high-precision handling, and the greatest degree of efficiency for long battery life. In a nutshell, the product philosophies of the Guardian and the FAULHABER drive motors are very similar. Both rely on a modular product to ensure the widest possible range of applications. This similarity is also reflected in the deployment of the fifteen drives. Motors and gearheads are selected depending on the task in hand and combined to meet the required performance. For example, each of the four drive modules is powered by a 38 mm diameter motor with matching diam­eter planetary gear. With over 200 W and around 150 mNm at the motor shaft, the combined motor output of 1 metric HP is more than sufficient to move the vehicle and its equipment through terrain or over inclines.
Two structurally identical motors with different reduction ratios are also respon­­sible for raising and lowering the tele­scopic arm. The wide range of gear ratios therefore allows the ideal output torque and speed to be selected for both operations. Smaller 32 mm motors with an output of around 80 W extend and retract the telescopic arm. To keep the weight of the head low, light 26 mm diameter, 44 W drives perform the “turn and tilt” function. The camera and optional weapons, on the other hand, are actuated by two identical drives 23 mm in diameter and with around 20 W output. Depending on the function required, the manipulator works with a 23 and 26 mm drive.
All motors come in rugged DC brush design and are therefore capable of start­ing even at very low voltages. The comparatively simple yet robust drive control system using pulse-width modulation is also ideal for this application.

Products

DC-Motors
No cogging
Smooth position and speed control
High efficiency
Low Noise
High Torque
Low Weight
Very low rotor inertia
Dynamic start-stop operation
Details
Further information

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.