Press Suppliers
Press Suppliers

Encoders Series IEF3-4096

magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution

Key Features
Lines per revolution:
16 ... 4096
Encoder channels:
3
Advantages
Integrated encoder for brushless flat DC-micromotors of the BXT H series
Extremely compact with a length of only 6.2 mm
Index channel
Wide range of resolutions
Variants:
Series IEF3-16
N : Lines per revolution : 16 |nchannel : Encoder channels : 3
Series IEF3-32
N : Lines per revolution : 32 |nchannel : Encoder channels : 3
Series IEF3-64
N : Lines per revolution : 64 |nchannel : Encoder channels : 3
Series IEF3-128
N : Lines per revolution : 128 |nchannel : Encoder channels : 3
Series IEF3-256
N : Lines per revolution : 256 |nchannel : Encoder channels : 3
Series IEF3-512
N : Lines per revolution : 512 |nchannel : Encoder channels : 3
Series IEF3-1024
N : Lines per revolution : 1024 |nchannel : Encoder channels : 3
Series IEF3-2048
N : Lines per revolution : 2048 |nchannel : Encoder channels : 3
Series IEF3-4096
N : Lines per revolution : 4096 |nchannel : Encoder channels : 3

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 16
Frequency range, up tof 5 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 2.5 mA
Index Pulse widthP0 9045 °e
Phase shift, channel A to BΦ 9045 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.05 / 0.05 / 50 pF
Inertia of sensor magnetJ 1.57 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.5 °m
Repeatability, typ. 0.08 °m
Hysteresis 0.02 °m
Edge spacing, min. 225 ns
Mass, typ. 15.4 g

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 32
Frequency range, up tof 10 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 2.5 mA
Index Pulse widthP0 9045 °e
Phase shift, channel A to BΦ 9045 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.05 / 0.05 / 50 pF
Inertia of sensor magnetJ 1.57 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.5 °m
Repeatability, typ. 0.08 °m
Hysteresis 0.02 °m
Edge spacing, min. 225 ns
Mass, typ. 15.4 g

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 64
Frequency range, up tof 20 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 2.5 mA
Index Pulse widthP0 9045 °e
Phase shift, channel A to BΦ 9045 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.05 / 0.05 / 50 pF
Inertia of sensor magnetJ 1.57 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.5 °m
Repeatability, typ. 0.08 °m
Hysteresis 0.02 °m
Edge spacing, min. 225 ns
Mass, typ. 15.4 g

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 128
Frequency range, up tof 40 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 2.5 mA
Index Pulse widthP0 9045 °e
Phase shift, channel A to BΦ 9045 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.05 / 0.05 / 50 pF
Inertia of sensor magnetJ 1.57 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.5 °m
Repeatability, typ. 0.08 °m
Hysteresis 0.02 °m
Edge spacing, min. 225 ns
Mass, typ. 15.4 g

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 256
Frequency range, up tof 80 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 2.5 mA
Index Pulse widthP0 9045 °e
Phase shift, channel A to BΦ 9045 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.05 / 0.05 / 50 pF
Inertia of sensor magnetJ 1.57 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.5 °m
Repeatability, typ. 0.08 °m
Hysteresis 0.02 °m
Edge spacing, min. 225 ns
Mass, typ. 15.4 g

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 512
Frequency range, up tof 160 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 2.5 mA
Index Pulse widthP0 9045 °e
Phase shift, channel A to BΦ 9045 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.05 / 0.05 / 50 pF
Inertia of sensor magnetJ 1.57 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.5 °m
Repeatability, typ. 0.08 °m
Hysteresis 0.02 °m
Edge spacing, min. 225 ns
Mass, typ. 15.4 g

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 1024
Frequency range, up tof 320 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 2.5 mA
Index Pulse widthP0 9065 °e
Phase shift, channel A to BΦ 9065 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.05 / 0.05 / 50 pF
Inertia of sensor magnetJ 1.57 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.5 °m
Repeatability, typ. 0.08 °m
Hysteresis 0.02 °m
Edge spacing, min. 225 ns
Mass, typ. 15.4 g

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 2048
Frequency range, up tof 640 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 2.5 mA
Index Pulse widthP0 9075 °e
Phase shift, channel A to BΦ 9075 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.05 / 0.05 / 50 pF
Inertia of sensor magnetJ 1.57 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.5 °m
Repeatability, typ. 0.08 °m
Hysteresis 0.02 °m
Edge spacing, min. 225 ns
Mass, typ. 15.4 g

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 4096
Frequency range, up tof 875 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 25 mA
Output current, max.IOUT 2.5 mA
Index Pulse widthP0 9075 °e
Phase shift, channel A to BΦ 9075 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.05 / 0.05 / 50 pF
Inertia of sensor magnetJ 1.57 gcm²
Operating temperature range -40 ... 100 °C
Accuracy, typ. 0.5 °m
Repeatability, typ. 0.08 °m
Hysteresis 0.02 °m
Edge spacing, min. 225 ns
Mass, typ. 15.4 g
Brushless DC-Motors
FAULHABER BXT
2214 ... BXT H Series  by FAULHABER
Series 2214 ... BXT H
External rotor technology, with housing
3216 ... BXT H Series  by FAULHABER
Series 3216 ... BXT H
External rotor technology, with housing
4221 ... BXT H Series  by FAULHABER
Series 4221 ... BXT H
External rotor technology, with housing

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files

Application note

pdf
AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
pdf
AN 144 - Quadraturschnittstelle
pdf
AN 146 - Further information on IEH2 and IEH3
pdf
AN 147 - Definition of the encoder signal criteria
pdf
AN 162 - Analog Hall Sensors
pdf
AN 163 - Digital Hall Sensors
pdf
AN 192 - Handling Instructions for Incremental Encoders
Your Choice
Selected Variant
Series IEF3-16
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 16
Encoder channels: 3
Selected Variant
Series IEF3-32
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 32
Encoder channels: 3
Selected Variant
Series IEF3-64
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 64
Encoder channels: 3
Selected Variant
Series IEF3-128
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 128
Encoder channels: 3
Selected Variant
Series IEF3-256
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 256
Encoder channels: 3
Selected Variant
Series IEF3-512
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 512
Encoder channels: 3
Selected Variant
Series IEF3-1024
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 1024
Encoder channels: 3
Selected Variant
Series IEF3-2048
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 2048
Encoder channels: 3
Selected Variant
Series IEF3-4096
magnetic Encoder, digital outputs
3 channels, 16 - 4096 lines per revolution
Key Features
Lines per revolution: 4096
Encoder channels: 3

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.