Press Suppliers
Press Suppliers

Stepper Motors Series DM66200H

Two phase, 200 steps per revolution

Key Features
Holding torque at boosted current:
581 mNm
Step angle (full step):
1.8 °
Diameter:
66 mm
Length:
24 mm
Advantages
Cost effective positioning drive without encoder
High power density
Very high acceleration
Extremely fast change of direction possible
Long-lasting
Wide operating temperature range
Full-, half- and micro-stepping operation possible
Extremely low rotor inertia
Variants:
Series DM66200H1R100001
MH Boost : Holding torque at boosted current : 581 mNm |∡ angle : Step angle (full step) : 1.8 ° |Ø : Diameter : 66 mm |L : Length : 24 mm

Values at 22° and nominal voltageValue
Nominal current per phase (both phases ON) 1 A
Boosted current per phase (both phases ON) 2 A
Phase resistance 3.8 Ω
Phase inductance (1 kHz) 2.3 mH
Holding torque (at nominal current in both phases) 307 mNm
Holding torque at boosted current 581 mNm
Residual torque, typ. 10 mNm
Back-EMF amplitude 4.4 V/k step/s
Electrical time constant 0.6 ms
Rotor inertia 363 ·10⁻⁷ kgm²
Step angle (full step) 1.8 °
Angular accuracy 5 %
Angular acceleration, max. 16 ·10³ rad/s²
Resonance frequency (at no load) 15 Hz
Thermal resistance 1.4 / 6.9 K/W
Thermal time constant 16 / 1000 s
Operating temperature range -30 ... 70 °C
Winding temperature, max. 130 °C
Housing material aluminium, black anodized
Mass 218 g
Magnet material NdFeB
Operating Area

Curve measured with a load inertia of 396 · 10-7 kgm2 on the DM66200H motor using a ISCM8005 controller in sin/cos control mode, 256 micro-steps per full step and a peak phase current of 1,41 A.

Drive Electronics
Stepper Controllers
MCST 3601 Series  by FAULHABER
Series MCST 3601
1-Axis controller with microstepping, USB interface and reference input

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files

Application note

pdf
AN 001 - Stepper motor basics
pdf
AN 002 - Reading and understanding a torque curve
pdf
AN 003 - Drivers and controllers: how to drive a stepper motor?
pdf
AN 004 - When and why using an encoder
pdf
AN 005 - Stepper motors and Gearheads
zip
AN 006 - How to get a linear motion from a stepper motor?
zip
AN 006 - Lead Screw
pdf
AN 007 - Recommendations for soldering a cable on a stepper motor
pdf
AN 008 - Thermal behavior of a stepper motor
pdf
AN 009 - Choosing the proper lubricant
pdf
AN 011 - Final quality control data
pdf
AN 012 - Custom solutions (A and E number)
pdf
AN 013 - Improving reliability: redundant stepper motor
zip
AN 014 - Using the stepper motor HTML animation
pdf
AN 015 - Microstepping
pdf
AN 020 - Large DM Steppers connection
pdf
AN 021 - DM66200H – Cables and mounting flange
zip
AN 022 - Torque and Temperature Calculator user guide
Stepper Motors Series DM66200H by FAULHABER
Your Choice
Selected Variant
Series DM66200H1R100001
Two phase, 200 steps per revolution
Key Features
Holding torque at boosted current: 581 mNm
Step angle (full step): 1.8 °
Diameter: 66 mm
Length: 24 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.