Press Suppliers
Press Suppliers

FAULHABER BX4 IMC

Compact brushless DC-motors with integrated Motion Controller

The IMC product family adds the Integrated Motion Controller, a servo controller based on the FAULHABER Motion Controller 3.0 family, to the 22mm BX4 Servo family in various executions. Inheriting the muscle of the BX4 servo motor family and the brains of the Motion Controllers V3.0, these are likely the most compact Motion Control System on the market. The drives are available in two lengths and are characterized by a first-class volume-to-performance ratio. The diameter-compliant design optimizes space and resources providing an efficient and highly dynamic complete solution.

Using the version RS with the RS232 interface, the drive with integrated Motion Controller can easily be controlled either from a PC as well as via an embedded master. Supporting libraries are available for donload.

The CO CANopen CiA 402 servo drive version ensures smooth integration of the motion control system in industrial automation networks. Commissioning of both versions is simple using the FAULHABER PC software MotionManager 7.

The compact drives of the BX4 IMC product family can of course be combined with numerous components from the FAULHABER product line, such as with the compact GPT gearheads or the 22L geared linear actuators. They are suitable for a range of market segments such as medical and laboratory technology, automation technology, robotics or special machinery construction.

FAULHABER BX4 Cx family 3D drawing in open view
Key Features
Diameter:
22 mm
Length:
49.6 ... 67.6 mm
Nominal voltage:
12 ... 24 V
Speed up to:
13000 min⁻¹
Torque up to:
27 mNm
Continuous output up to:
15.1 W
Wide speed range from 1 to 13,000 min-1
RS232 or CANopen interface, adapter for connection to USB interface
Compact mounting concept with integrated current limitation
Simple and convenient programming using the Motion Manager and programming adapter
Minimal wiring requirements
Low EMC emission with CE labeling
Diameter conform design

FAULHABER BX4 IMC

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.