Press Suppliers
Press Suppliers
Brushless motor for drive system for automated pharmacy distribution

Pharmacy Automation

Modern pharmacies have nothing to do with the ancient ideal of a pharmacist mixing individual recipes and handing out his handmade drugs such as pills or powders. Today, the range of pharmaceutical products is as diverse as the patients’ needs. After a patient hands over the prescription, a pharmacist simply enters it into his computer and merely seconds later, drugs are dropping out of an automated dispenser. Powerful yet space-saving micromotors from FAULHABER made that innovative process possible.

When it comes to managing a diverse range of drugs, large-volume storage is essential. Distributors also have to deal with various means of packaging, such as loose filling of pills in larger storage boxes or ready-packed larger units in boxes, jars or tubes. A distribution system must be capable of selecting, counting and transporting all of these units in a manner that is fail-safe. And, at least for hospitals and online pharmacies, the system must be able to run 24/7.

When fully or partially automated storing systems place drugs into shelves, their gripper arms are capable of grabbing round pill boxes with the same amount of precision as cardboard boxes, independent of their individual size or weight. This is where FAULHABER comes into play. Thanks to their special design, brushless motors from FAULHABER like our 22mm BX4 series are ideal for use in such high-performance applications with very high requirements on precision, compactness as well as reliability. Cameras, also moved by FAULHABER, measure and identify each package and provide information for the commodity system. And that information is later used to safely dispense pill boxes, packages, tubes or jars.

Modern micromotors are the perfect solution, especially where challenging demands call for a compact design. No matter if your application requires powerful drives for compact transport solutions, dynamic drives for flexible gripper solutions for handling goods or reliable monitoring of individual process steps through cameras, FAULHABER always has the perfect solution. Your pharmaceutical automation, even with utmost demands, can be realized, thanks to our broad portfolio.

Brushless motor for drive system for automated pharmacy distribution
Compact design
Highest precision and reliability
Minimal installation space
Brushless motor for drive system for automated pharmacy distribution
Application
Brushless DC-Motors
Medical
Select, count and package

The range of pharmaceutical products is as diverse as the illnesses that they have been designed to combat. Each individual drug prescription issued by a doctor must ­therefore be dispensed to the customer precisely as prescribed. This demanding and time-­consuming task requires the "hands-on"…

Related articles

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.